DLPC8424AMD

ACTIVE

DLP® display controller for DLP230NP (0.23-inch 1080p) DMD | AMD | 484 | -30 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins FCCSP (AMD) | 484
Operating temperature range (°C) -30 to 85
Package qty | Carrier 260 | JEDEC TRAY (10+1)

Features for the DLPC8424

  • DLPC84x4 controllers support the following DMDs:
    • DLPC8424 supports the DLP230NP DMD up to 1080p at 60Hz and 540p at 120Hz (3D)
    • DLPC8444 supports the DLP472NP DMD up to 1080p at 240Hz (2D) and 120Hz (3D)
    • DLPC8444 supports the DLP330SP DMD up to 1440p at 60Hz and WXGA (1366x768) up to 360Hz
    • DLPC8454 supports the DLP473NE or DLP481RE WUXGA DMDs up to 240Hz (2D) and 120Hz (3D)
  • Single V-by-One HS video input port with 1, 2, 4, or 8 lanes
    • Up to 600MHz pixel clock and 2160p at 60Hz
    • Up to 3.0Gbps per input transmission rate
  • Two FPD-Link video input ports, 6 lanes per port
    • Up to 300MHz pixel clock and 1080p at 120Hz and WUXGA at 120Hz with reduced or custom blanking
  • Input formats supported
    • RGB and YCbCr
    • 4:4:4 and 4:2:2
  • Internal Arm processor
    • 52 configurable GPIOs
    • PWM generator
    • Capture and delay timers
    • USB 2.0 high-speed controller
    • SPI and I2C controllers
    • UART and interrupt controllers
  • Warping engine
    • 1D and 2D keystone correction
    • Embedded partial frame memory for video processing
  • Additional image processing
    • Overlap color support
    • Variable refresh rate (VRR) support
    • Rolling buffer for reduced frame latency
    • DynamicBlack
    • Frame rate multiplication
    • Color coordinate adjustment
    • Color temperature adjustment
    • Programmable degamma
    • Read-side spatial-temporal multiplexing
    • Integrated support for 3-D display
  • Splash screen display
  • Serial flash for µP and PWM sequences
  • System control
    • DMD power and reset driver control
    • DMD horizontal and vertical image flip
  • JTAG boundary scan test support
  • Supports LED, RGB laser, and laser-phosphor illumination-based systems

Description for the DLPC8424

The DLPC8424, DLPC8444, and DLPC8454 are 1080p FHD or 1440p digital display controllers for TI DLP Products. The DLP chipset comprises one display controller, one matched DMD, the DLPA3085 or DLPA3082 power management IC, and the DLPA100 motor driver IC (for laser-phosphor illumination systems only). This chipset fits display systems that require high resolution and high brightness in a small form factor. For reliable operation, the DLPC8424 or DLPC8444 or DLPC8454 display controller must always be used with the correct DMD and the DLPA3085 or DLPA3082 PMIC. Note: DLPA3085 is not supported by the DLPC8454.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more