DLPC8555AMD

ACTIVE

4K UHD, 120Hz DLP® display controller for DLP473TE (SST 0.47in 4K) DMD | AMD | 484 | -35 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins FCCSP (AMD) | 484
Operating temperature range (°C) -35 to 85
Package qty | Carrier 260 | JEDEC TRAY (10+1)

Features for the DLPC8555

  • Dual DLPC85x5 controllers support
    • Up to 4K UHD at 120Hz
    • Up to 1080p at 360Hz (2D) and 120Hz (3D)
  • Dual DLPC85x5 controllers support the following 4K UHD DMDs:
    • DLPC8545 supports DLP472TP and DLP391TP DMDs
    • DLPC8555 supports DLP473TE DMD
  • Single V-by-One HS video input port with 1, 2, 4, or 8 lanes
    • Up to 600MHz pixel clock and 1920x2160 at 120Hz
    • Up to 3.0Gbps per input transmission rate
  • Input formats supported
    • RGB and YCbCr
    • 4:4:4 and 4:2:2
  • Internal Arm processor
    • 52 configurable GPIOs
    • PWM generator
    • Capture and delay timers
    • USB 2.0 high-speed controller
    • SPI and I2C controllers
    • UART and interrupt controllers
  • Warping engine
    • 1D and 2D keystone correction
    • Warping (multipoint manual warp and full warp map access 32 × 18 uniformly sampled points)
    • Embedded partial frame memory for video processing
  • Additional image processing
    • Overlap color support
    • Variable refresh rate (VRR) support
    • Rolling buffer for reduced frame latency
    • DynamicBlack
    • Frame rate multiplication
    • Color coordinate adjustment
    • Color temperature adjustment
    • Programmable degamma
    • Read-side spatial-temporal multiplexing
    • Integrated support for 3D display
  • Splash screen display
  • Serial flash for µP and PWM sequences
  • System control
    • DMD power and reset driver control
    • DMD horizontal and vertical image flip
  • JTAG boundary scan test support
  • Supports LED, RGB laser, and laser-phosphor illumination-based systems

Description for the DLPC8555

The DLPC8545, and DLPC8555 are 4K UHD digital display controllers for TI DLP Products. The DLP chipset comprises two display controllers, one matched DMD, the power management IC. This chipset fits display systems that require high resolution with high frame rates. For reliable operation, the dual DLPC8545, or DLPC8555 display controllers must always be used with the correct DMD and the PMIC.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more