DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP evaluation module angled board image

DLPDLCR471TPEVM

DLP® LightCrafter™ Display 471TP evaluation module

Pricing

Qty Price
+

Features for the DLPDLCR471TPEVM

  • Affordable way for developers to evaluate 4K UHD resolution DLP display technology                                                                                                                                                            
  • Plug-and-play DLP 4K UHD EVM with optical engine that supports up to 500 lumens                                                                                                                                                               
  • 30-bit HDMI video interface to support high-resolution, high-data-rate video                                                                                                                                                              
  • Compact form factor

Description for the DLPDLCR471TPEVM

DLP® LightCrafter™ Display 471TP is an easy to use, plug-and-play evaluation platform for portable high-resolution applications in consumer and industrial markets. The evaluation module (EVM) features the DLP471TP chipset composed of the DLP471TP 0.47-inch 4K digital micromirror device (DMD), DLPC6540 HSSI display controller and DLPA3005 PMIC/LED driver, which provides 4K UHD resolution with smallest form factor and lowest cost. This EVM comes equipped with a production-ready optical engine and HDMI interface 30-bit UHD video input in a small form factor.

Pricing

Qty Price
+