Features for the DLPLCR70EVM
- Targets 400-700 nm with 1-bit pattern rates up to 32,225 Hz
- DLP7000 DMD has 1076x768 mirrors with 13.6 µm pitch
- DMD board with holes for convenient mounting
- 12-inch flex cable for flexible positioning of the DMD on a benchtop
Description for the DLPLCR70EVM
This DLP evaluation module (EVM) houses DLP7000, a 0.7 XGA 2xLVDS Type A DMD containing 1076 x 768 micromirrors with 13.6 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 32,225 Hz. DLPLCR70EVM is right evaluation choice for designers needing the largest pixel pitch and fastest pattern rate option in the DLP portfolio.