Product details

Rating Catalog Chipset family DLPR410, DLP650LNIR, DLP7000, DLP9500, DLP7000UV, DLP9500UV, DLPC410, DLPA200 Component type PROM
Rating Catalog Chipset family DLPR410, DLP650LNIR, DLP7000, DLP9500, DLP7000UV, DLP9500UV, DLPC410, DLPA200 Component type PROM
DSBGA (YVA) 48 0 mm² 8 x 9
  • Pre-programmed Xilinx PROM configures the DLPC410ZYR DMD digital controller
  • I/O pins compatible with 1.8 V to 3.3 V
  • 1.8 V core supply voltage
  • –40°C to 85°C operating temperature range
  • Pre-programmed Xilinx PROM configures the DLPC410ZYR DMD digital controller
  • I/O pins compatible with 1.8 V to 3.3 V
  • 1.8 V core supply voltage
  • –40°C to 85°C operating temperature range

The DLPR410 device is a programmed PROM used to properly configure the DLPC410ZYR Controller to operate five different digital micromirror device (DMD) options: DLP650LNIRFYL, DLP7000FLP, DLP7000UVFLP, DLP9500FLN and, DLP9500UVFLN DMDs. The firmware in this device enables the DLPC410ZYR Controller to provide system data throughput rates up to 48 Gigabits per second (Gbps) with the options for random row addressing and Load4 capabilities. Often this family of chips is designed into high speed UV and NIR optical systems such as direct imaging lithography, 3D printing and laser marking equipment that need fast throughput and pixel accurate control.

Get started with TI DLP® light-control technology page to learn how to get started with the DLPC410ZYR. The DLP advanced light control resources on ti.com accelerate time to market, which include evaluation modules, reference designs, optical modules manufacturers, and DLP design network partners.

The DLPR410 device is a programmed PROM used to properly configure the DLPC410ZYR Controller to operate five different digital micromirror device (DMD) options: DLP650LNIRFYL, DLP7000FLP, DLP7000UVFLP, DLP9500FLN and, DLP9500UVFLN DMDs. The firmware in this device enables the DLPC410ZYR Controller to provide system data throughput rates up to 48 Gigabits per second (Gbps) with the options for random row addressing and Load4 capabilities. Often this family of chips is designed into high speed UV and NIR optical systems such as direct imaging lithography, 3D printing and laser marking equipment that need fast throughput and pixel accurate control.

Get started with TI DLP® light-control technology page to learn how to get started with the DLPC410ZYR. The DLP advanced light control resources on ti.com accelerate time to market, which include evaluation modules, reference designs, optical modules manufacturers, and DLP design network partners.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DLPR410 Configuration PROM datasheet (Rev. G) PDF | HTML 21 May 2021
White paper High-power NIR laser system benefits with TI’s DLP® technology 12 Dec 2018
Technical article From 3D Printing to Lithography, TI DLP® Ultraviolet Chipsets Provide Flexible Solutions for UV Imaging 27 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR65NEVM — DLP650LNIR DMD evaluation module

This DLP evaluation module (EVM) houses DLP650LNIR, a 0.65 NIR WXGA Series 450 DMD intended for use in applications using 850-2000 nm near-infrared (NIR) illumination sources. DLPLCR65NEVM is an advanced imaging option for laser sintering, ablation, marking, coding, printing and other applications (...)
User guide: PDF
Not available on TI.com
Evaluation board

DLPLCR70EVM — DLP7000 DMD evaluation board

This DLP evaluation module (EVM) houses DLP7000, a 0.7 XGA 2xLVDS Type A DMD containing 1076 x 768 micromirrors with 13.6 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 32,225 Hz. DLPLCR70EVM is right evaluation choice for designers (...)
User guide: PDF
Not available on TI.com
Evaluation board

DLPLCR95EVM — DLP9500 DMD evaluation board

This DLP evaluation module (EVM) houses DLP9500, a 0.95 1080p 2xLVDS Type-A DMD containing over two million micromirrors with 10.8 µm pitch. When paired with DLPLCRC410EVM, users get pixel accurate control with 1-bit pattern rates up to 23,148 Hz. DLPLCR95EVM is the right evaluation choice (...)
User guide: PDF
Not available on TI.com
Evaluation board

DLPLCRC410EVM — DLPLCRC410 Evaluation Module

The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
User guide: PDF
Not available on TI.com
Evaluation board

OPTECKS-3P-DLP650LNIR-EVM — Optecks DLP650LNIR DMD evaluation module

The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)

Evaluation board

DLI-3P-DLI41XX — DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets

DLi kits for DLP® Discovery™ chipsets (DLPC410 with DLP7000, DLP7000UV, DLP9500 or DLP9500UV DMDs) support custom interface development for industrial and medical systems and instrumentation. Choose among kit options based on desired hardware and software support. DLi4120 kits include (...)
User guide: PDF
Evaluation board

VIALUX-3P-SUPER-410 — ViALUX SuperSpeed V-Modules for DLPC410

ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance (...)

From: ViALUX
Evaluation board

VISI-3P-LRS-HD-UV — Visitech LUXBEAM rapid system HD UV

The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)

From: VISITECH
Evaluation board

VISI-3P-LRS-MCX-HD-UV — Visitech LUXBEAM rapid system MCx HD UV

Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)

From: VISITECH
Evaluation board

VISI-3P-LRS-MCX-WX-NIR — Visitech LUXBEAM Rapid System NIR

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)

From: VISITECH
Evaluation board

WDST-3P-W4100 — Wintech W4100 High Speed Development Kit

The Wintech W4100 development kit provides users with an alternative to Texas Instruments DLP® Discovery™ 4100 development platform. It utilizes the same FPGA platform and same data interfaces for frame rates up to 32,552 Hz and grayscale operation. The W4100 is compatible with the (...)
Optical module

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Optical module

OPTECKS-3P-SPARKNIR — Optecks Telecentric NIR optical engine

The SPARK NIR telecentric optical engine is designed for the 0.65” digital micro-mirror devices with 16:9 aspect ratio such as the DLP650LNIR. All optical components have a high-quality anti-reflection (AR) coating within 600 - 1050 nm spectrum. The SPARK optical engine has the capability of (...)

From: Optecks, LLC
Optical module

VIALUX-3P-DLP-070 — VIALUX DLS direct link sensor for DLP7000

ViALUX's Direct Link Sensor provides an integrated optics and electronics design for DLP7000. The DLS module adresses 3D machine vision use cases that demand for coupling high-performance DLP projection with precisely synchronized image acquisition. The DLS concept overcomes the former need of (...)

From: ViALUX
Optical module

VIALUX-3P-STAR-070 — ViALUX STAR-070 Optical Module for DLP7000

ViALUX’s STAR-07 CORE provides compact optics designed for DLP7000. It is available as an accessory or a fully integrated industrial pattern projection unit with high-power LED light source and monochrome or RGB options. STAR-07 has two lens options - a standard projection lens with zoom (...)
From: ViALUX
Optical module

VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithography System

LUXBEAM LITHOGRAPHY SYTEMS (LLS) is a sub system for direct imaging lithography machines including fully automated in-line machines for 24/7 manufacturing. The system comes with a documented interface and on-site support for easy hardware and software integration. Several photo head options are (...)
From: VISITECH
Optical module

VISI-3P-LUXBEAM-RAPID — Visitech Luxbeam® Rapid System LRS

The LUXBEAM RAPID SYSTEM LRS-UV/HY/VIS is a 3D printer subsystem with flexible build area and high throughput, high resolution manufacturing. It enables smart functions such as sub-pixelation (SPX) for resolution enhancement, and pixel power control (PPC) to equalize energy per pixel.  It also (...)
From: VISITECH
Optical module

VISI-3P-LUXBEAM4600 — VISITECH LUXBEAM 4600 DLP formatter board

The LUXBEAM 4600 serves high-speed industrial applications requiring high resolution, fast frame rates, and single pixel control. It includes a DMD board connected with a flex cable and VISITECH’s LUXWARE firmware for memory management, sequencing and I/O signaling. The board also has a (...)
From: VISITECH
Simulation tool

DLPR410-IBIS — DLPR410 IBIS Model

IBIS file for the DLPR410 PROM device which supports the DLPC410, DLP650LNIR, DLP7000, DLP7000UV, DLP9500 and DLP9500UV.
From: Xilinx
Package Pins Download
DSBGA (YVA) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos