DP83849C Commercial temperature, dual port 10/100 Mb/s PHYTER™ Ethernet physical layer transceiver | TI.com

DP83849C (ACTIVE) Commercial temperature, dual port 10/100 Mb/s PHYTER™ Ethernet physical layer transceiver

 

Description

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849I is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849I features two fully independent 10/100 ports for multi-port applications. NATIONALs unique port switching capability also allows the two ports to be configured to provide fully integrated range extension, media conversion, hardware based failover and port monitoring.

The DP83849I provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. In additional this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance.

In addition to the TDR scheme, commonly used for detecting faults during installation, NATIONAL's innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

With the DP83849IVS, National Semiconductor continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.


Features

  • Low-power 3.3V, 0.18μm CMOS technology
  • Low power consumption <600mW Typical
  • 3.3V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Flexible MII Port Assignment
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length Detection
  • Optimized Latency for Real Time Ethernet Operation
  • Reference Clock out
  • RMII Rev. 1.2 Interface (configurable)
  • SNI Interface (configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • Integrated ANSI X3.263 compliant TP-PMD physical sub-layer with adaptive equalization and Baseline Wander compensation
  • Programmable LED support for Link, 10 /100 Mb/s Mode, Activity, Duplex and Collision Detect
  • Single register access for complete PHY status
  • 10/100 Mb/s packet BIST (Built in Self Test)
  • 80-pin TQFP package (12mm x 12mm)

Parametrics

Compare all products in Ethernet PHY Email Download to Excel
Part number Order Port count Datarate (Mbps) Interface Supply voltage (Volt) IO supply (Typ) (V) Cable length (m) JTAG1149.1 Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DP83849C Order now Dual     10/100     MII
RMII
SNI    
3.3     3.3     137     No     Cable diagnostics     Catalog     0 to 70     TQFP | 80     80TQFP: 144 mm2: 12 x 12 (TQFP | 80)    
DP83849I Order now Dual     10/100     MII
RMII
SNI    
3.3     3.3     137     Yes     Cable diagnostics
Flex port
JTAG1149.1    
Catalog     -40 to 85     TQFP | 80     80TQFP: 144 mm2: 12 x 12 (TQFP | 80)    
DP83849ID Order now Dual     10/100     MII
RMII
SNI    
3.3     3.3     137     Yes     FX support
Cable diagnostics
JTAG1149.1    
Catalog     -40 to 85     TQFP | 80     80TQFP: 144 mm2: 12 x 12 (TQFP | 80)    
DP83849IF Order now Dual     10/100     MII
RMII
SNI    
3.3     3.3     137     Yes     FX support
Cable diagnostics
Flex port
JTAG1149.1    
Catalog     -40 to 85     TQFP | 80     80TQFP: 144 mm2: 12 x 12 (TQFP | 80)