SoC processor w/ 1x 1000 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier
Product details
Parameters
Features
- Architecture designed for infotainment applications
- Up to 2 C66x floating-point VLIW DSP
- Fully object-code compatible with C67x and C64x+
- Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
- Up to 512kB of on-chip L3 RAM
- Level 3 (L3) and Level 4 (L4) interconnects
- Memory Interface (EMIF) module
- Supports DDR3/DDR3L up to DDR-1066
- Supports DDR2 up to DDR-800
- Up to 2GB supported
- Dual Arm® Cortex®-M4 (IPU)
- Vision accelerationPac
- Embedded Vision Engine (EVE)
- Display subsystem
- Display controller with DMA engine
- CVIDEO / SD-DAC TV analog composite output
- On-chip temperature sensor that is capable of generating temperature alerts
- General-Purpose Memory Controller (GPMC)
- Enhanced Direct Memory Access (EDMA) controller
- 3-port (2 external) Gigabit Ethernet (GMAC) switch
- Controller Area Network (DCAN) module
- CAN 2.0B protocol
- Modular Controller Area Network (MCAN) module
- CAN 2.0B protocol
- Eight 32-bit general-purpose timers
- Three configurable UART modules
- Four Multichannel Serial Peripheral Interfaces (McSPI)
- Quad SPI interface
- Two Inter-Integrated Circuit (I2C™) ports
- Three Multichannel Audio Serial Port (McASP) modules
- Secure Digital Input Output Interface (SDIO)
- Up to 126 General-Purpose I/O (GPIO) pins
- Power, reset, and clock management
- On-chip debug with CTools technology
- Automotive AEC-Q100 qualified
- 15 × 15 mm, 0.65-mm pitch, 367-pin PBGA (ABF)
- Five instances of Real-Time Interrupt (RTI) modules that can be used as watch dog timers
- 8-channel 10-bit ADC
- PWMSS
- Video and image processing support
- Full-HD video (1920 × 1080p, 60 fps)
- Video input and video output
- GPIOs when not used for video
- Video Input Port (VIP) module
- Support for up to 4 multiplexed input ports
All trademarks are the property of their respective owners.
Description
The DRA78x processor is offered in a 367-ball, 15×15-mm, 0.65-mm ball pitch (0.8 mm spacing rules can be used on signals) with Via Channel™ Array (VCA) technology, ball grid array (FCBGA) package.
The architecture is designed to deliver high-performance concurrencies for automotive co-processor, hybrid radio and amplifier applications in a cost-effective solution, providing full scalability from the DRA75x ("Jacinto 6 EP" and "Jacinto 6 Ex"), DRA74x "Jacinto 6", DRA72x "Jacinto 6 Eco", and DRA71x "Jacinto 6 Entry" family of infotainment processors.
Additionally, Texas Instruments (TI) provides a complete set of development tools for the Arm, and DSP, including C compilers and a debugging interface for visibility into source code execution.
The DRA78x Jacinto 6 RSP (Radio Sound Processor) device family is qualified according to the AEC-Q100 standard.
The device features a simplified power supply rail mapping which enables lower cost PMIC solutions.
The DRA78x processor is offered in a 367-ball, 15×15-mm, 0.65-mm ball pitch (0.8mm spacing rules can be used on signals) with Via Channel™ Array (VCA) technology, ball grid array (FCBGA) package.
The architecture is designed to deliver high-performance concurrencies for automotive co-processor, hybrid radio and amplifier applications in a cost-effective solution, providing full scalability from the DRA75x ("Jacinto 6 EP" and "Jacinto 6 Ex"), DRA74x "Jacinto 6", DRA72x "Jacinto 6 Eco", and DRA71x "Jacinto 6 Entry" family of infotainment processors.
Additionally, Texas Instruments (TI) provides a complete set of development tools for the Arm, and DSP, including C compilers and a debugging interface for visibility into source code execution.
The DRA78x Jacinto 6 RSP (Radio Sound Processor) device family is qualified according to the AEC-Q100 standard.
The device features a simplified power supply rail mapping which enables lower cost PMIC solutions.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | DRA78x Infotainment Applications Processor datasheet (Rev. H) | Feb. 04, 2020 |
Application note | IVA-HD Sharing Between VISION-SDK and PSDKLA on Jacinto6 SoC | Aug. 24, 2020 | |
Technical article | Bringing the next evolution of machine learning to the edge | Nov. 27, 2018 | |
Technical article | Industry 4.0 spelled backward makes no sense – and neither does the fact that you haven’t heard of TI’s newest processor yet | Oct. 30, 2018 | |
Technical article | How quality assurance on the Processor SDK can improve software scalability | Aug. 22, 2018 | |
Technical article | Clove: Low-Power video solutions based on Sitara™ AM57x processors | Jul. 21, 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
The Jacinto™ DRA78x evaluation module (EVM) is an evaluation platform designed to speed up development efforts and reduce time-to-market for Radio Signal Processor (RSP) applications. The EVM is based on the Jacinto DRA78x SoC, which incorporates a heterogeneous, scalable architecture (...)
Features
- Hardware
- DRA78x Processor
- 512MB DDR3L
- LP8733/LP8732 Power Management ICs
- Quad-SPI: 1Gbit
- NOR: 512Mbit
- Software
- Linux
- Android
- StarterWare
- Connectivity
- Gigabit Ethernet
- Micro SD Card
- HDMI
- FPD-Link III, Serializer and De-serializer
- CAN Interface, 2-wire PHY
- CAN-FD Interface, 2-wire PHY
Description
The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all ARM and (...)
Features
The XDS110 is the latest entry level debug probe (emulators) for TI embedded processors. Designed to be a complete solution that delivers JTAG and SWD connectivity at a low cost, the XDS110 is the debug probe of choice for entry-level debugging of TI microcontrollers, processors and SimpleLink (...)
Software development
Processor SDK Linux Automotive is the foundational software development platform for TI's Jacinto™ DRAx family of Infotainment SoCs. The software framework allows users to develop feature-rich Infotainment solutions such as reconfigurable digital instrument (...)
Features
- Open Linux support
- Linux kernel and Bootloaders
- File system
- Qt/Webkit application framework
- 3D graphics support
- 2D graphics support
- Integrated WLAN and Bluetooth® support
- GUI-based application launcher
- Example applications, including:
- ARM benchmarks: Dhrystone, Linpack (...)
Design tools & simulation
- Visualize the device clock tree
- Interact with clock tree elements (...)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
FCBGA (ABF) | 367 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.