Dual Arm Cortex-A72, 4-port Ethernet switch, and a PCIe controller.
Product details
Parameters
Features
Processor cores:
- Dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2.0 GHz, 24K DMIPS
- 1MB L2 shared cache per dual-core Cortex-A72 cluster
- 32KB L1 DCache and 48KB L1 ICache per A72 core
- 4× Arm Cortex-R5F MCUs at up to 1.0 GHz with optional lockstep operation, 8K DMIPS
- 32K I-Cache, 32K D-Cache, 64K L2 TCM
- 2× Arm Cortex-R5F MCUs in isolated MCU subsystem
- 2× Arm Cortex-R5F MCUs in general compute partition
Memory subsystem:
- 1MB of On-Chip L3 RAM with ECC and coherency
- ECC error protection
- Shared coherent cache
- Supports internal DMA engine
- External Memory Interface (EMIF) module with ECC
- Supports LPDDR4 memory types
- Supports speeds up to 3200 MT/s
- 32-bit and 16-bit data bus with inline ECC bus up to 12.8GB/s
- General-Purpose Memory Controller (GPMC)
- 512KB on-chip SRAM in MAIN domain, protected by ECC
Virtualization:
- Hypervisor support in Arm Cortex-A72
- Independent processing subsystems with Arm Cortex-A72, Arm Cortex-R5F with isolated safety MCU island
- IO virtualization support
- Peripheral Virtualization Unit (PVU) for low latency high bandwidth peripheral traffic
- Multi-region firewall support for memory and peripheral isolation
- Virtualization support with Ethernet, PCIe, and DMA
-
Device security:
- Secure boot with secure runtime support
- Customer programmable root key, up to RSA-4K or ECC-512
- Embedded hardware security module
- Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES
Functional Safety:
- Functional Safety-Compliant targeted
- Developed for functional safety applications
- Documentation available to aid ISO 26262/IEC 61508 functional safety system design up to ASIL-D targeted
- Systematic capability up to ASIL-D/SIL-3 targeted
- Hardware integrity up to ASIL-D/SIL-3 targeted for MCU Domain
- Hardware integrity up to ASIL-B/SIL-2 targeted for Main Domain
- Safety-related certification
- ISO 26262 planned
-
High-speed interfaces:
5× gigabit Ethernet ports- Integrated Ethernet TSN/AVB switch supporting up to 4 external ports:
- One 2.5Gb XFI or SGMII
- Up to 4 1Gb SGMII
- Up to 4 RMII (10/100) or RGMII (10/100/1000)
- One 5Gb QSGMII
- Non-blocking wire-rate store and forward switch
- InterVLAN (Layer3) routing support
- Time synchronization support with IEEE 1588(annex D,E,F)
- TSN/AVB support for traffic scheduling, shaping
- Port mirroring feature for debug and diagnostics
- Policing and rate limiting support
- One RGMII/RMII port in safety MCU island
- Integrated Ethernet TSN/AVB switch supporting up to 4 external ports:
- One PCI-Express Gen3 controller
- Gen1, Gen2, and Gen3 operation with auto-negotiation
- 4× lanes
- One USB 3.1 Gen1 dual-role device subsystem
- Supports type-C switching
- Independently configurable as USB host, USB peripheral, or USB dual-role device
Automotive interfaces:
- Twenty CAN-FD ports
- 12× Universal Asynchronous Receiver/Transmitter (UART)
- 11× Serial Peripheral Interfaces (SPI)
- One 8-channel ADC
- 10× Inter-Integrated Circuit ( I2C™)
- 2× Improved Inter-Integrated Circuit ( I3C)
Audio interfaces:
- 3× Multichannel Audio Serial Port (McASP) modules
Flash memory interfaces:
- Embedded Multi Media Card ( eMMC™ 5.1) interface
- Support speeds of up to HS400
- One Secure Digital 3.0/Secure Digital Input Output 3.0 (SD3.0/SDIO3.0) interfaces
- One Octal SPI / Xccela™ / HyperBus™ Memory Controller (HBMC) interface
- 16-nm FinFET technology
- 17.2 mm x 17.2 mm, 0.8 mm pitch, IPC Class 3 PCB
All trademarks are the property of their respective owners.
Description
Jacinto™ DRA821x processors, based on the Armv8 64-bit architecture, are optimized for gateway systems with cloud connectivity. The System-on-Chip (SoC) design reduces system-level costs and complexity through integration—notably, a system MCU, functional safety and security features, and an Ethernet switch for high-speed communication. Integrated diagnostics and functional safety features are targeted to ASIL-D and SIL 3 certification requirements. Real-time control and low-latency communication are enabled by a PCIe controller and a TSN capable Gigabit Ethernet switch.
Up to four general-purpose Arm Cortex-R5F subsystems can handle low-level, timing-critical processing tasks and leave the Arm Cortex-A72 core unencumbered for advanced and cloud-based applications.

Request samples
Preproduction samples are available (XDRA821AXXGALM). Request now
Similar but not functionally equivalent to the compared device:
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
The J7200XSOMG01EVM system-on-module—when paired with the J721EXCP01EVM common processor board—lets you evaluate the DRA821 processor for networking applications throughout automotive and industrial markets. These processors perform particularly well in industrial and automotive gateway (...)
Features
- DRA821 (J7200) processor
- Mates with the Common Processor board (SOM and CP are needed for base EVM functionality)
- Optimized power solution (PMIC)
- DRAM, LPDDR4â3733, 4GByte total memory, support inline ECC
- xSPI NOR flash, 512Mb memory (8bit)
- HyperFlash + HyperRAM, 512Mb flash memory + 256Mb RAM
Description
The J721EXCP01EVM common processor board for Jacinto™ 7 processors lets you evaluate vision analytics and networking applications in automotive and industrial markets. The common processor board is compatible with all Jacinto 7 processors system-on-modules (sold separately or as a (...)
Features
- UFS flash memory, 32GByte, 2Lane, Gear3
- USB3.1 type C interface, support DFP, DRP, UFP modes
- Display port, up to 4K resolution with MST support
- 2x PCIe card slot, 1x PCIe M.2 slot (MâKey), all Gen3
Description
Expand the capabilities of the J721EXCP01EVM common processor board for evaluating Jacinto 7 processors in vision analytics and networking applications in automotive and industrial markets with our Gateway/Ethernet switch expansion card.
Features
- Ethernet
- 4x 10/100/1000Mbps - RGMII ports (DP83867E)
- 1x 10/100Mbps - RMII port (DP83822I)
- 6x CAN interface
- 6x LIN interface
- PROFI BUS/RS485 port (DB9)
- USS/IMU sensor header
- Motor control header
- Booster pack interface header
- Board ID EEPROM
Software development
Features
- Detailed feature lists for each SDK can be found in the respective release notes links found on the SDK download pages.
Code Composer Studio is an integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio. Code Composer Studio comprises a suite of tools used to develop and debug embedded applications. It includes an optimizing C/C++ compiler, source code editor (...)
Features
By Platform - Find out more about the features available for a specific processor family:
Design tools & simulation
Reference designs
Design files
-
download TIDEP-01022 BOM.pdf (335KB) -
download TIDEP-01022 Assembly Files.zip (227KB) -
download TIDEP-01022 PCB.pdf (141KB) -
download TIDEP-01022 CAD Files.zip (3704KB) -
download TIDEP-01022 Gerber.zip (861KB)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
(ALM) | 433 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.