DRV10974EVM

DRV10974 12-V, Three-Phase, Sensorless BLDC Motor Driver Evaluation Module

Pricing

Qty Price
+

Features for the DRV10974EVM

  • Power Supply Voltage Range: 4.4V to 18.0V
  • Switch to enable supply voltage
  • Speed control using potentiometer or PWM test point
  • Footprints for configuration through-hole resistors

Description for the DRV10974EVM

The DRV10974EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's fully integrated brushless motor driver, DRV10974. The EVM is a high-performance, power-efficient and cost-effective platform that speeds development for quicker time to market. The DRV10974 is a sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 1 A (rms). The device is designed for cost-sensitive, low-noise, and low-external-component-count applications.

Pricing

Qty Price
+