DRV201AYMBR

ACTIVE

100mA Voice Coil Motor Lens Driver with Ringing Compensation for Camera Autofocus | YMB | 6 | -40 to 85

ACTIVE Custom reel may be available
Same as: DRV201AYMBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV201AYMBRB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPd
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DRV201A information

Packaging information

Package | Pins PICOSTAR (YMB) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV201A

  • Configurable for Linear or PWM Mode VCM
    Current Generation
  • High Efficiency PWM Current Control for VCM
  • Advanced Ringing Compensation
  • Integrated 10-bit D/A Converter for VCM Current
    Control
  • Protection
    • Open and Short-Circuit Detection
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown
    • Internal Current Limit for VCM Driver
    • 4-kV ESD-HBM
  • I2C Interface
  • Improved PWM-to-Linear Mode Setting Time vs.
    DRV201
  • Improved EMC Performance vs. DRV201
  • Improved PWM-to-Linear Mode Settling Time vs.
    DRV201
  • Improved EMC Performance vs. DRV201
  • Operating Temperature Range: –40°C to 85°C
  • 6-Ball WCSP Package With 0.4-mm Pitch
  • Max Die Size: 0.806 mm × 1.49 mm
  • Max Package Height: 0.3 mm

Description for the DRV201A

The DRV201A is an advanced voice coil motor driver for camera auto focus. It has an integrated D/A converter for setting the VCM current. VCM current is controlled with a fixed frequency PWM controller or a linear mode driver. Current generation can be selected via I2C register. The DRV201A has an integrated sense resistor for current regulation and the current can be controlled through I2C.

When changing the current in the VCM, the lens ringing is compensated with an advanced ringing compensation function. Ringing compensation reduces the needed time for auto focus significantly. The device also has VCM short and open protection functions.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV201AYMBRB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more