DRV600RTJR

ACTIVE

2-Vrms DirectPath™; pop-free, fixed input gain line driver | RTJ | 20 | -40 to 85

ACTIVE Custom reel may be available
Same as: DRV600RTJR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTJ) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV600

  • Space Saving Package
    • 20-Pin, 4 mm × 4 mm Thin QFN, Thermally Optimized PowerPAD™ Package
  • Ground-Referenced Outputs Eliminate DC-Blocking Capacitor
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Wide Power Supply Range: 1.8 V to 4.5 V
  • 2 Vrms/Ch Output Voltage into 600 at 3.3 V
  • Independent Right and Left Channel Shutdown Control
  • Short-Circuit and Thermal Protection
  • Pop Reduction Circuitry
  • APPLICATIONS
    • Set-top boxes
    • CD / DVD Players
    • DVD-Receivers
    • HTIB
    • PDP / LCD TV's

DIRECTPATH, PowerPAD, DirectPath are trademarks of Texas Instruments.

Description for the DRV600

The DRV600 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The DRV600 is ideal for single supply electronics where size and cost are critical design parameters.

The DRV600 is capable of driving 2 Vrms into a 600- load at 3.3 V. The DRV600 has a fixed gain of -1.5 V/V and line outputs that has ±8-kV IEC ESD protection. The DRV600 has independent shutdown control for the right and left audio channels.

The DRV600 is available in a 4 mm × 4 mm Thin QFN package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more