Home Power management Gate drivers Low-side drivers
NEW

DRV81325-Q1

PREVIEW

Automotive, 40V 120mΩ 5A, 2-ch low-side driver, independent channel diagnostics & integrated clamp

Product details

Number of channels 2 Peak output current (A) 5 Features Fault Diagnostics, Fault reporting, Independent FET Control, Integrated Clamps, Paralleling of outputs Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 2 Peak output current (A) 5 Features Fault Diagnostics, Fault reporting, Independent FET Control, Integrated Clamps, Paralleling of outputs Operating temperature range (°C) -40 to 125 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Dual Protected Integrated Low Side switches

    • 110mΩ RDS(ON) at 25°C

    • Output Stage upto 40V operating tolerance

  • AEC-Q100 Qualified (up to Grade 1)

  • Hardware control interface

  • Fully Protected

    • Internal current limit for each switch

    • Independent Overtemperature protection for each switch

      • Dynamic and absolute overtemperature protection

    • Integrated Overvoltage clamps for inductive load discharge

  • Diagnostic feedback (DRV81325A)

    • MCU Fault interrupt signal (STATUS) available per channel

  • 2.6V to 5.5V input Voltage operating range

    • Supports 3p3V, 5V MCU I/O control

  • Non Thermally Enhanced Surface mount package (D-SOIC8) , Thermally Enhanced Surface mount package (DDA8)

  • Dual Protected Integrated Low Side switches

    • 110mΩ RDS(ON) at 25°C

    • Output Stage upto 40V operating tolerance

  • AEC-Q100 Qualified (up to Grade 1)

  • Hardware control interface

  • Fully Protected

    • Internal current limit for each switch

    • Independent Overtemperature protection for each switch

      • Dynamic and absolute overtemperature protection

    • Integrated Overvoltage clamps for inductive load discharge

  • Diagnostic feedback (DRV81325A)

    • MCU Fault interrupt signal (STATUS) available per channel

  • 2.6V to 5.5V input Voltage operating range

    • Supports 3p3V, 5V MCU I/O control

  • Non Thermally Enhanced Surface mount package (D-SOIC8) , Thermally Enhanced Surface mount package (DDA8)

There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DRV81325/A -Q1 Dual Channel Protected Low-side Switches datasheet PDF | HTML Aug 5, 2026
EVM User's guide DRV813xx-Q1EVM User's Guide PDF | HTML May 12, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV81325-Q1EVM — DRV81325-Q1 evaluation module

The DRV813xx-Q1 evaluation modules (EVMs) allow for evaluation of the DRV81315AQDDA, DRV81315QDDA, DRV81315AQDRL, DRV81325QD, DRV81325AQD, and DRV81325AQDDA devices. The EVMs have been programmed to work out of the box and begin driving loads right away. The EVMs showcase selected packages of (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos