DRV8213RTER

ACTIVE

11-V 4-A brushed DC motor driver with intergrated current sense, current regulation and stall detection | RTE | 16 | -40 to 125

ACTIVE Custom reel may be available
Same as: DRV8213RTER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the DRV8213

  • N-channel H-bridge brushed DC motor driver
  • 1.65-V to 11-V operating supply voltage range
  • 240-mΩ R DS(on) (High-Side + Low-Side)
  • High output current capability: 4-A Peak
  • PWM control interface, up to 100 kHz switching
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Integrated current sensing and current regulation
  • Analog current sense output ( IPROPI)
  • Gain select ( GAINSEL) feature for -
    • High accuracy current sensing down to 10 mA
    • Optimized R DS(ON) and overcurrent limit for different current ranges
  • Configurable inrush time (RTE Package only)
  • Internal charge pump
  • Long battery life with low-power sleep mode
    • < 60 nA maximum sleep current
  • Small package footprint
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Auto-retry overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Stall detection (RTE Package only)

Description for the DRV8213

The DRV8213 is an integrated motor driver with N-channel H-bridge, charge pump, current sense output, current regulation, and protection circuitry. The tripler charge pump allows the device to operate down to 1.65 V to accommodate 1.8-V supply rails and low-battery conditions. The charge pump integrates all capacitors and allows for 100% duty cycle operation.

An internal current mirror implements current sensing and regulation. This eliminates the need for a large power shunt resistor, saving board area and reducing system cost. The IPROPI current sense output allows a microcontroller to detect motor stall or changes in load conditions. The gain select (GAINSEL) feature allows high accuracy current sensing down to 10 mA average motor current. Using the VREF pin, this device can regulate the motor current during startup and high-load events without interaction from a microcontroller. The RTE package supports sensorless motor stall detection and reporting to microcontroller.

A low-power sleep mode achieves ultra-low quiescent current by shutting down most of the internal circuitry. Internal protection features include undervoltage lockout, overcurrent, and overtemperature.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more