DRV8244H-Q1EVM DRV8244-Q1 Automotive Full Bridge Motor Driver Evaluation Module with Hardware Interface angled board image

DRV8244H-Q1EVM

DRV8244-Q1 automotive full bridge motor driver evaluation module with hardware interface

Pricing

Qty Price
+

Features for the DRV8244H-Q1EVM

  • AEC-Q100 qualified for automotive applications
  • 40 V Abs max voltage
  • Integrated current sense (eliminates shunt resistor)
  • Protection/diagnostic features
  • EVM firmware field upgradeable without additional hardware

Description for the DRV8244H-Q1EVM

The DRV824x-Q1 family of devices is a fully integrated H-bridge driver intended for a wide range of automotive applications. The DRV824x-Q1 device can be configured as a single H-bridge driver, two independent half bridge drivers. Designed in Texas Instruments' proprietary high power BiCMOS process technology node, this monolithic die device in a power package offers excellent power handling and thermal capability while providing compact package size, ease of layout, EMI control, accurate current sense, robustness and diagnostic capability. The DRV824x-Q1 has an identical pin function and register map, with scalable resistance (current capability) to support different loads with minimal design changes.

The device integrates an N-channel output stage, charge pump regulator, high side current sensing and regulation, current proportional output, and protection circuitry. A low-power sleep mode is provided to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry. The device offers voltage monitoring and load diagnostics as well as protection features against output over current and device over temperature. Fault conditions are indicated on the nFAULT pin. The device is available in two interface variants - hardware (“HW”) and SPI. The HW variant uses strapping resistors for fixed configuration. The SPI variant offers more flexibility in device configuration and fault observability with an external controller.

Pricing

Qty Price
+