Features for the DRV8256PEVM
- 4.5-V to 48-V operating voltage range
- 8-A peak current
- PWM control input interface
- Integrated current sense
- Selectable current regulation decay mode
Description for the DRV8256PEVM
The DRV8256P evaluation module (EVM) allows easy evaluation of the DRV8256P device.
The DRV8932P integrates two N-channel power MOSFET H-bridges and integrated current sense and regulation circuirty. The DRV8256P device operates off a single power supply and support a wide input supply range from 4.5 to 48V. A simple PWM control interface allows for an external controller to manage the outputs. The decay mode can be selected as a slow, mixed decay, smart tune Ripple Control, or smart tune Dynamic Decay current regulation scheme.