DRV8262DDVR

ACTIVE

65-V single or dual H-bridge motor driver with integrated current sense and regulation | DDV | 44 | -40 to 125

ACTIVE Custom reel may be available
Same as: DRV8262DDVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DDV) | 44
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the DRV8262

    • Single or dual H-bridge motor driver
    • Drives One or two brushed-DC motors
    • One stepper motor
    • One or two thermoelectric coolers (TEC)
  • 4.5V to 60V operating supply voltage range
  • Low RDS(ON):
    • 100mΩ HS + LS (Dual H-Bridge)
    • 50mΩ HS + LS (Single H-Bridge)
  • High output current capability:
    • Dual H-Bridge (24V, 25 °C):
      • 8A peak with DDW package
      • 16A peak with DDV package
    • Single H-Bridge (24V, 25 °C):
      • 16A peak with DDW package
      • 32A peak with DDV package
  • Programmable interface of operation -
    • Phase/Enable (PH/EN)
    • PWM (IN/IN)
  • Integrated current sense and regulation
    • Current sensing for high-side MOSFETs
    • Sense output (IPROPI) for each H-bridge
    • ± 4 % sense accuracy at maximum current
  • Separate logic supply voltage (VCC)
  • Configurable off-Time PWM chopping
    • 7, 16, 24 or 32µs
  • Programmable fault recovery method

  • Supports 1.8V, 3.3V, 5.0V logic inputs
  • Low-current sleep mode (3µA)
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

Description for the DRV8262

The DRV8262 is a wide-voltage, high-power, H-bridge motor driver for a wide variety of industrial applications. The device integrates two H-bridges to drive one or two DC motors or a bipolar stepper motor. The DRV8262 supports up to 16A peak current in the dual H-bridge mode and up to 32A in the single H-bridge mode. The device also integrates current sensing and regulation, current sense output and protection circuitry.

Integrated current sensing across the high-side MOSFETs allows the driver to regulate the motor current during startup and high load events. A current limit can be set with an adjustable external voltage reference. The device also provides output current proportional to the motor current for each H-bridge. Integrated sensing removes the need for shunt resistors, reducing board area and system cost.

A low-power sleep mode is provided to achieve ultra- low quiescent current. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output over current (OCP), and device overtemperature (OTSD).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more