DRV8311HEVM DRV8311H three-phase PWM motor driver evaluation module angled board image

DRV8311HEVM

DRV8311H three-phase PWM motor driver evaluation module

Pricing

Qty Price
+

Features for the DRV8311HEVM

  • 3-V to 20-V operation with 5-A peak current drive
  • Integrated CSAs for three-phase low-side current measurement
  • Integrated LDO which can support 100-mA external current
  • Compatible with DRV8311S (SPI device variant) and DRV8311P (tSPI device variant)
  • C2000 (LAUNCHXL-F280049C) InstaSPIN GUI Compatibility

Description for the DRV8311HEVM

The DRV8311HEVM provides three half-H-bridge integrated MOSFET drivers for driving a three-phase brushless DC (BLDC) motor with 5-A Peak current drive for 12-V DC rails or battery powered applications. 

The device integrates three current-sense amplifiers (CSAs) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.

The LaunchPad connection allows for a personal firmware development platform with the DRV8311. This includes the LAUNCHXL-F280049C C2000 LaunchPad which is used to interface with the DRV8311xEVM_InstaSPIN_Universal_GUI.

Pricing

Qty Price
+