DRV8353RF

PREVIEW

102-V max 3-phase Functional Safety Quality-Managed smart gate driver with buck regulator and 3x CSA

Top

Product details

Parameters

Rating Catalog Control method External Control, Trapezoidal Control Architecture Gate Driver Control interface 6xPWM, 3xPWM, 1xPWM Gate drive (A) 1 Vs (Min) (V) 9 Vs ABS (Max) (V) 102 Features Buck Step Down Converter, Current Sense Amplifier, Hardware Management I/F, SPI/I2C, Smart Gate Drive Operating temperature range (C) -40 to 125 open-in-new Find other Brushless DC (BLDC) motor drivers

Features

  • 9 to 100-V, Triple half-bridge gate driver
    • Optional integrated buck regulator
    • Optional triple low-side current shunt amplifiers
  • Functional Safety Quality-Managed
    • Documentation available to aid IEC 61800-5-2 functional safety system design
  • Smart gate drive architecture
    • Adjustable slew rate control for EMI performance
    • VGS handshake and minimum dead-time insertion to prevent shoot-through
    • 50-mA to 1-A peak source current
    • 100-mA to 2-A peak sink current
    • dV/dt mitigation through strong pulldown
  • Integrated gate driver power supplies
    • High-side doubler charge pump For 100% PWM duty cycle control
    • Low-side linear regulator
  • Integrated LM5008A buck regulator
    • 6 to 95-V operating voltage range
    • 2.5 to 75-V, 350-mA output capability
  • Integrated triple current shunt amplifiers
    • Adjustable gain (5, 10, 20, 40 V/V)
    • Bidirectional or unidirectional support
  • 6x, 3x, 1x, and independent PWM modes
    • Supports 120° sensored operation
  • SPI or hardware interface available
  • Low-power sleep mode (20 µA at VVM = 48-V)
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Gate drive supply undervoltage (GDUV)
    • MOSFET VDS overcurrent protection (OCP)
    • MOSFET shoot-through prevention
    • Gate driver fault (GDF)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indicator (nFAULT)

All trademarks are the property of their respective owners.

open-in-new Find other Brushless DC (BLDC) motor drivers

Description

The DRV835xF family of devices are highly-integrated gate drivers for three-phase brushless DC (BLDC) motor applications. The device variants provide optional integrated current shunt amplifiers to support different motor control schemes and a buck regulator to power the gate driver or external controller.

The DRV835xF uses smart gate drive (SGD) architecture to decrease the number of external components that are typically necessary for MOSFET slew rate control and protection circuits. The SGD architecture also optimizes dead time to prevent shoot-through conditions, provides flexibility in decreasing electromagnetic interference (EMI) by MOSFET slew rate control, and protects against gate short circuit conditions through VGS monitors. A strong gate pulldown circuit helps prevent unwanted dV/dt parasitic gate turn on events

Various PWM control modes (6x, 3x, 1x, and independent) are supported for simple interfacing to the external controller. These modes can decrease the number of outputs required of the controller for the motor driver PWM control signals. This family of devices also includes 1x PWM mode for simple sensored trapezoidal control of a BLDC motor by using an internal block commutation table.

open-in-new Find other Brushless DC (BLDC) motor drivers
Download
Information

More information

Safety documentation and other information are available. Request now

Similar products you might be interested in
open-in-new Compare products
Same functionality and pinout but is not an equivalent to the compared device:
DRV8350RF PREVIEW 102-V max 3-phase Functional Safety Quality-Managed smart gate driver with buck regulator No integrated current sense amplifiers
NEW DRV8353F ACTIVE 102-V max 3-phase Functional Safety Quality-Managed smart gate driver with 3x CSA No integrated buck regulator

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 5
Type Title Date
* Datasheet DRV835xF 100-V Three-Phase Smart Gate Driver datasheet (Rev. A) Oct. 26, 2020
Technical articles Connectivity helps integrate intelligent motor control on a single MCU Jun. 06, 2018
Technical articles Cut the power and complexity of your appliance designs Feb. 06, 2018
Technical articles Six weird ways to design with a brushless-DC driver Aug. 28, 2017
Technical articles A basic brushless gate driver design – part 1 Jun. 12, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARD Download
Description

The DRV8353RH-EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8353RH gate driver and CSD19532Q5B NexFET™ MOSFETs.

The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC (...)

Features
  • 9- to 95-V operation
  • 15 A continuous / 20 A peak H-bridge output current
  • Internal buck regulator
  • Three individual, internal low-side current shunt amplifiers
  • INSTASPIN FOC firmware available
EVALUATION BOARD Download
99
Description

The DRV8353RS-EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8353RS gate driver and CSD19532Q5B NexFET™ MOSFETs.

The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC (...)

Features
  • 9- to 95-V operation
  • 15 A continuous / 20 A peak H-bridge output current
  • Internal buck regulator
  • Three individual, internal low-side current shunt amplifiers
  • INSTASPIN FOC firmware available

CAD/CAE symbols

Package Pins Download
VQFN (RGZ) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos