DRV8813 2.5A Bipolar Stepper Motor Driver with 4-Level Current Regulation (PH/EN Ctrl) | TI.com

DRV8813 (ACTIVE)

2.5A Bipolar Stepper Motor Driver with 4-Level Current Regulation (PH/EN Ctrl)

2.5A Bipolar Stepper Motor Driver with  4-Level Current Regulation (PH/EN Ctrl) - DRV8813
Datasheet
 

Recommended alternative parts

  • DRV8886AT  -  The DRV8886AT has integrated microstepping up to 1/16, Integrated Current Sensing, and adaptive decay mode for Stepper Motor applications

Description

The DRV8813 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8813 can supply up to 2.5-A peak or 1.75-A RMS output current (with proper heatsinking at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.

The DRV8813 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

Features

  • 8.2-V to 45-V Operating Supply Voltage Range
  • 2.5-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Dual H-Bridge Current Control Motor Driver
    • Drive a Bipolar Stepper or Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital ControlInterface
  • Low Current Sleep Mode
  • Built In 3.3-V ReferenceOutput
  • Small Package and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

View more

Parametrics Compare all products in Stepper motor drivers

 
Vs (Min) (V)
Vs (Max) (V)
Control I/F
Micro-stepping levels
Peak output current (A)
RDS(ON) (HS + LS) (mOhms)
Operating temperature range (C)
Approx. price (US$)
Rating
Package Group
DRV8813 DRV8812 DRV8843 DRV8881
8.2     8.2     8.2     6.5    
45     45     45     45    
PH/EN     PH/EN     PWM     PWM
PH/EN    
4     4     4      
2.5     1.6     2.5     2.5    
400     1280     400     630    
-40 to 85     -40 to 85     -40 to 85     -40 to 125    
1.55 | 1ku     1.45 | 1ku     1.55 | 1ku     1.53 | 1ku    
Catalog     Catalog     Catalog     Catalog    
HTSSOP | 28     HTSSOP | 28
VQFN | 28    
HTSSOP | 28     HTSSOP | 28
WQFN | 28