DS160PR410
- Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0/4.0 up to 16 Gbps interfaces
- CTLE boosts up to 18 dB at 8 GHz helps to extend channel reach
- Automatic receiver detection for PCIe use cases
- Protocol agnostic linear redriver allows seamless support for PCIe link training
- Supports data rates up to 25 Gbps including Ultra Path Interconnect (UPI)
- Ultra-low latency of 70 ps (typical)
- Low additive random jitter of 60 fs (typical) with PRBS data
- Single 3.3 V supply
- Low active power of 124 mW/channel (typical) - no heat sink required
- Pin-strap, SMBus or EEPROM programming
- Support for x2, x4, x8, x16 PCIe bus width with one or multiple DS160PR410
- Industrial temperature range of –40ºC to 85ºC
- 4.0 mm × 6.0 mm, 40 pin WQFN package
The DS160PR410 is a four channel low-power high-performance linear repeater/redriver designed to support PCI Express (PCIe) Generation 1.0, 2.0, 3.0 and 4.0. The device is a protocol agnostic linear redriver that can operate for interfaces up to 25 Gbps including Ultra Path Interface (UPI) 2.0.
The DS160PR410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS160PR410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.
The programmable settings can be applied easily through software (SMBus or I2C), direct loading from an external EEPROM, or by using pin control. In EEPROM mode, the configurations are automatically loaded on power up, eliminating the need for an external microprocessor or software driver.
More information
IBIS model and other design resources are available. Request now
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DS160PR410 Quad Channel PCI Express 4.0 Linear Redriver datasheet (Rev. A) | PDF | HTML | 19 Dec 2019 |
User guide | CEM2SLIMSAS-EVM Adapter Board User's Guide (Rev. A) | 01 Sep 2021 | ||
User guide | DS160PR410EVM-RSC Evaluation Module (EVM) (Rev. B) | 31 Aug 2021 | ||
User guide | DS160PR410EVM-SMA Evaluation Module (EVM) (Rev. B) | 31 Aug 2021 | ||
Application note | How to Tune DS160PR410 for Best Signal Integrity (Rev. A) | 30 Aug 2021 | ||
White paper | Signal Conditioners for Reliable and Robust Industrial High Speed Links | PDF | HTML | 02 Jun 2021 | |
Certificate | DS160PR410EVM-RSC EU Declaration of Conformity (DoC) | 21 Apr 2020 | ||
Certificate | DS160PR410EVM-SMA EU Declaration of Conformity (DoC) | 21 Apr 2020 | ||
User guide | DS160PR410 Programming Guide | 05 Aug 2019 | ||
Application note | Understanding EEPROM Programming for DS160PR410 PCI-Express Gen-4 Redriver | 05 Aug 2019 | ||
Technical article | Signal Conditioning functions go mainstream in PCI Express Gen 4 | PDF | HTML | 29 Jan 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CEM2SLIMSAS-EVM — CEM-to-SlimSAS PCI-Express® 4.0 adapter card evaluation module
DS160PR410EVM-RSC — Quad-channel PCI-express gen-4 linear redriver evaluation module
DS160PR410EVM-SMA — Quad-channel PCI-express gen-4 linear redriver evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WQFN (RNQ) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.