Features for the DUAL-DIYAMP-EVM
- 10 circuit configurations to choose from: Non-Inverting, Inverting, Active Filters, Difference Amplifier with Reference Buffer, and more!
- Multiple interface options: SMA, Header, Breadboard, Wire
- Designed for 0805 size components; 0603 size friendly
- Circuit schematic provided in silkscreen on the back of the PCB
Description for the DUAL-DIYAMP-EVM
The DUAL-DIYAMP-EVM is a unique evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is designed specifically for dual package op amps in the industry-standard SOIC-8 package. It can enable circuit configurations such as, inverting and non-inverting amplifier, sallen key filter, multiple feedback filter, difference amplifier with reference buffer, Riso with dual feedback, single ended input to differential output, differential input to differential output, 2 op amp instrumentation amplifier, and parallel op amps.
The DUAL-DIYAMP-EVM family enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVMs enable you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. All EVMs are compatible with breadboard, SubMiniature version A (SMA), header and wired interface connection , and are cross-compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs.
In addition, the DUAL-DIYAMP-EVM’s optimized layout reduces parasitics introduced by breadboard prototyping. From datasheet to simulation to verification of your simulation, the DUAL-DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.
Note: These boards are unpopulated, so remember to order your op amp device samples.
The DUAL-DIYAMP-EVM family enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVMs enable you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. All EVMs are compatible with breadboard, SubMiniature version A (SMA), header and wired interface connection , and are cross-compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs.
In addition, the DUAL-DIYAMP-EVM’s optimized layout reduces parasitics introduced by breadboard prototyping. From datasheet to simulation to verification of your simulation, the DUAL-DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.
Note: These boards are unpopulated, so remember to order your op amp device samples.