ESD2CANFD24DBZR

ACTIVE

Dual, 2.5pF, ±24-V ±25-kV ESD protection diode with 8/20-µS surge | DBZ | 3 | -55 to 150

ACTIVE Custom reel may be available
Same as: ESD2CANFD24DBZR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -55 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the ESD2CANFD24

  • IEC 61000-4-2 level 4 ESD protection:
    • ±25-kV contact discharge
    • ±25-kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24 V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 2.5 pF (typical)
  • SOT-23 (DBZ) small, standard, common footprint
  • Leaded packages used for automatic optical inspection (AOI)

Description for the ESD2CANFD24

The ESD2CANFD24 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. The ESD2CANFD24 is rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 standard (±25-kV Contact, ±25-kV Airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 2.5 pF (typical) or less line capacitance of the ESD2CANFD24 is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10 Mbps.

The ESD2CANFD24 is offered in a leaded package for easy flow through routing.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more