Packaging information
| Package | Pins X2SON (DPL) | 2 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 15,000 | LARGE T&R |
Features for the ESD341
- IEC 61000-4-2 level 4 ESD protection
- 30 kV contact discharge
- 30 kV air gap discharge
- IEC 61000-4-5 surge protection
- 5.4 A (8/20 µs)
- IO capacitance:
- 0.66 pF (typical)
- DC breakdown voltage: ±6.2 V (typical)
- Ultra low leakage current: 100 nA (maximum)
- Low ESD clamping voltage: 10.2 V at 16 A TLP
- Low insertion loss: 5 GHz (–3 dB bandwidth, DPL)
- Supports high speed interfaces up to 3.4 Gbps
- Industrial temperature range: –40°C to +125°C
- Space-saving industry standard 0201 footprint (0.6 mm × 0.3 mm × 0.3 mm)
Description for the ESD341
The ESD341 is a bidirectional TVS ESD protection diode for HDMI 1.4 circuit protection. The ESD341 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).
This device features a 0.66 pF (typical) IO capacitance enabling high-speed interface protection up to 3.4 Gbps including support for protocols such as HDMI 1.4b. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.
The 30 kV ESD rating and 5.4 A surge provides robust transient protection in a tiny package for protecting 3.6 V power rails in portable electronics and other space constrained applications such as wearables.
The ESD341 is offered in the industry standard 0201 (DPL) package.