ESD351DPYR

ACTIVE

1.8-pF, 3.3V, ±30-kV ESD protection diode with 6.5-V, 16-A TLP clamping in 0402 package for USB 2.0 | DPY | 2 | -40 to 125

Same as: ESD351DPYR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins X1SON (DPY) | 2
Operating temperature range (°C) -40 to 125
Package qty | Carrier 10,000 | LARGE T&R

Features for the ESD351

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±30-kV Contact Discharge
    • ±30-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 6 A (8/20 µs)
  • IO Capacitance: 1.8 pF (Typical)
  • DC Breakdown Voltage: 4.5 V (Minimum)
  • Low Leakage Current: 0.1 nA (Typical)
  • Extremely Low ESD Clamping Voltage
    • 6.5 V at 16-A TLP (I/O Pin to GND)
    • RDYN: 0.1 Ω (I/O Pin to GND)
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 Package (DFN1006P2)

Description for the ESD351

The ESD351 is a uni-directional TVS ESD protection diode featuring low dynamic resistance RDYN and low clamping voltage. The ESD351 is rated to dissipate ESD strikes up to 30 kV (Contact and Air) level per the IEC 61000-4-2 standard. The ultra-low dynamic resistance (0.1 Ω) and extremely low clamping voltage (6.5 V at 16-A TLP) ensure system level protection against transient events. This device has a capacitance of 1.8 pF (typical) making it ideal for protecting interfaces such as USB 2.0.

The ESD351 is offered in the industry standard 0402 (DPY/DFN1006P2) package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more