ESD411DPLR

ACTIVE

5.5V, bidirectional ultra-low capacitance ESD protection diode for high-speed interface | DPL | 2 | -55 to 155

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins X2SON (DPL) | 2
Operating temperature range (°C) -55 to 155
Package qty | Carrier 10,000 | LARGE T&R

Features for the ESD411

  • IEC 61000-4-2 ESD Protection
    • ±10 kV contact & air gap discharge
  • IEC 61000-4-5 Surge Protection
    • 1.5A (8/20 µs)
  • IO capacitance: 0.3pF (typ)
  • Supports high speed interfaces up to 12Gbps
  • Industrial temperature range: –55°C to +150°C

Description for the ESD411

The ESD411 is a unidirectional ESD protection diode for protecting data lines and other I/O ports. The ESD411 is rated to dissipate ESD strikes up to ±10kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 0.3pF (typical) IO capacitance, which enables high-speed interfaces protection for protocols such as USB 2.0. The extremely low dynamic resistance (0.39Ω) and clamping voltage (7.4V at 1.5A) is specified for system level protection against transient events.

The 10kV ESD rating and 1.5A surge provide robust transient protection in a tiny package for protecting 5.5V and below high speed data lines in automotive, personal electronics, and other space constrained applications.

The ESD411 is offered in the industry standard 0201 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more