ESD701DPYR

ACTIVE

24V, bidirectional, ultra low capacitance, ESD protection diode, for high-speed applications | DPY | 2 | -55 to 150

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins X1SON (DPY) | 2
Operating temperature range (°C) -55 to 150
Package qty | Carrier 10,000 | LARGE T&R

Features for the ESD701

  • IEC 61000-4-2 ESD Protection:
    • ±15kV contact discharge
    • ±15kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 3A (8/20µs)
  • I/O capacitance: 0.3pF (typical)
  • Ultra low leakage current: 2nA (typical)
  • Low dynamic resistance 0.84Ω (typical)
  • Industry standard 0402 package

Description for the ESD701

The ESD701 is a bidirectional ESD protection diode. The ESD701 is offered in the industry standard 0402 (DPY) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20µs surges with peak pulse currents up to 3A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current help to ensure protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more