ESD772DXAR

ACTIVE

Dual, 2.5pF, 24V bidirectional ESD protection diode | DXA | 3 | -50 to 150

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins USON (DXA) | 3
Operating temperature range (°C) -50 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the ESD772

  • IEC 61000-4-2 level 4 ESD protection:
    • ±23kV contact discharge
    • ±23kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 2pF (typical)
  • DFN1110 (DXA) small, standard, common footprint

Description for the ESD772

ESD772 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. ESD772 is rated to dissipate contact ESD strikes specified in the IEC 61000-4-2 standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 2pF (typical) line capacitance of ESD772 is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10Mbps.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more