FDC2214RGHT

OBSOLETE

4-Ch, 28-bit, capacitance to digital converter | RGH | 16 | -40 to 125

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
FDC2214RGHT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

FDC2214RGHR ACTIVE 4-Ch, 28-bit, capacitance to digital converter | RGH | 16 | -40 to 125 Replacement

Similar functionality to the compared device.

FDC1004DSCJ ACTIVE 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC protection | DSC | 10 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

FDC2214RGHR ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More FDC2214 information

Packaging information

Package | Pins WQFN (RGH) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the FDC2214

  • EMI-resistant architecture
  • Maximum output rates (one active channel):
    • 13.3kSPS (FDC2112, FDC2114)
    • 4.08kSPS (FDC2212, FDC2214)
  • Maximum input capacitance: 250nF (at 10kHz with 1mH inductor)
  • Sensor excitation frequency: 10kHz to 10MHz
  • Number of channels: 2, 4
  • Resolution: up to 28 bits
  • System noise floor: 0.3fF at 100SPS
  • Supply voltage: 2.7V to 3.6V
  • Power consumption: active: 2.1mA
  • Low-power sleep mode: 35µA
  • Shutdown: 200nA
  • Interface: I2C
  • Temperature range: –40°C to +125°C

Description for the FDC2214

Capacitive sensing is a low-power, high-resolution contactless sensing technique that can be applied to a variety of applications ranging from proximity detection and gesture recognition to remote liquid level sensing. The sensor in a capacitive sensing system is any metal or conductor, allowing for a highly flexible system design.

The main challenge limiting sensitivity in capacitive sensing applications is noise susceptibility of the sensors. With the FDC2x1x resonant sensing architecture, performance can be maintained even in the presence of fluorescent light.

The FDC2x1x is a multi-channel family of high-resolution, high-speed capacitance-to-digital converters for implementing capacitive sensing solutions. The devices employ an innovative narrow-band based architecture to offer high rejection of out of band noise while providing high resolution at high speed. The devices support a wide excitation frequency range, offering flexibility in system design. A wide frequency range is especially useful for reliable sensing of conductive liquids such as detergent, soap, and ink.

The FDC221x is optimized for high resolution, up to 28 bits, while the FDC211x offers a fast sample rate of up to 13.3kSPS for easy implementation of applications that use fast moving targets. The large maximum input capacitance of 250nF allows for the use of remote sensors, as well as for tracking environmental changes over time such as temperature and humidity.

The FDC2x1x family targets proximity sensing and liquid level sensing applications for any type of liquids. For non-conductive liquid level sensing applications in the presence of interferences such as human hands, the FDC1004 is recommended and features integrated active shield drivers.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

FDC2214RGHR ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more