-4 to 80V, ultra-precise current sense amplifier w/ enhanced pwm rejection in space enhanced plastic
Product details
Parameters
Package | Pins | Size
Features
- VID V62/18615
- Radiation Hardened
- Single Event Latch-up (SEL) Immune to 43 MeV-cm2/mg at 125°C
- ELDRS Free to 30 krad(Si)
- Total Ionizing Dose (TID) RLAT for Every Wafer Lot up to 20 krad(Si)
- Space Enhanced Plastic
- Controlled Baseline
- Gold Wire
- NiPdAu Lead Finish
- One Assembly and Test Site
- One Fabrication Site
- Available in Military (–55°C to 125°C) Temperature Range
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Enhanced Mold Compound for Low Outgassing
- Enhanced PWM Rejection
- Excellent CMRR: 132 dB (Typical)
- Wide Common-Mode Range: –4 V to 80 V
- Gain: 20 V/V:
- Gain Error: 0.2% (Maximum)
- Gain Drift: 2.5 ppm/°C (Maximum)
- Offset Voltage: ±25 µV (Maximum)
- Offset Drift: 250 nV/°C (Maximum)
- Quiescent Current: 2.4 mA (Maximum)
All trademarks are the property of their respective owners.
Description
The INA240-SEP device is a voltage-output, current-sense amplifier with enhanced PWM rejection that can sense drops across shunt resistors over a wide common-mode voltage range from –4 V to 80 V, independent of the supply voltage. The negative common-mode voltage allows the device to operate below ground, accommodating the flyback period of typical solenoid applications. Enhanced PWM rejection provides high levels of suppression for large common-mode transients (ΔV/Δt) in systems that use pulse width modulation (PWM) signals (such as motor drives and solenoid control systems). This feature allows for accurate current measurements without large transients and associated recovery ripple on the output voltage.
This device operates from a single 2.7-V to 5.5-V power supply, drawing a maximum of 2.4 mA of supply current. The fixed gain is 20 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
Evaluate the performance of the INA240 current sense amplifier with the INA240 evaluation module. The INA240EVM package includes one large PCB that can be broken apart into four separate PCBs, one for each of the four gain versions (INA240A1/A2/A3/A4).
The EVM includes test points for external (...)
Features
- Simple access to all device pins
- Multiple input signal options
- Space for optional input filtering
- Configurable reference pins
Design tools & simulation
Features
- Leverages Cadence PSpice Technology
- Preinstalled library with a suite of digital models to enable worst-case timing analysis
- Dynamic updates ensure you have access to most current device models
- Optimized for simulation speed without loss of accuracy
- Supports simultaneous analysis of multiple products
- (...)
Reference designs
Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)
Design files
-
download TIDA-00302 BOM.pdf (52KB)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.