8-pin (PW) package image

INA240PMPWPSEP ACTIVE

-4 to 80V, ultra-precise current sense amplifier w/ enhanced pwm rejection in space enhanced plastic

Same as: V62/18615-01XE-T This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA240PMPWTPSEP ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 150 | TUBE

Features for the INA240-SEP

  • VID V62/18615
  • Radiation Hardened
    • Single Event Latch-up (SEL) Immune to 43 MeV-cm2/mg at 125°C
    • ELDRS Free to 30 krad(Si)
    • Total Ionizing Dose (TID) RLAT for Every Wafer Lot up to 20 krad(Si)
  • Space Enhanced Plastic
    • Controlled Baseline
    • Gold Wire
    • NiPdAu Lead Finish
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Enhanced Mold Compound for Low Outgassing
  • Enhanced PWM Rejection
  • Excellent CMRR: 132 dB (Typical)
  • Wide Common-Mode Range: –4 V to 80 V
  • Gain: 20 V/V:
    • Gain Error: 0.2% (Maximum)
    • Gain Drift: 2.5 ppm/°C (Maximum)
  • Offset Voltage: ±25 µV (Maximum)
  • Offset Drift: 250 nV/°C (Maximum)
  • Quiescent Current: 2.4 mA (Maximum)

Description for the INA240-SEP

The INA240-SEP device is a voltage-output, current-sense amplifier with enhanced PWM rejection that can sense drops across shunt resistors over a wide common-mode voltage range from –4 V to 80 V, independent of the supply voltage. The negative common-mode voltage allows the device to operate below ground, accommodating the flyback period of typical solenoid applications. Enhanced PWM rejection provides high levels of suppression for large common-mode transients (ΔV/Δt) in systems that use pulse width modulation (PWM) signals (such as motor drives and solenoid control systems). This feature allows for accurate current measurements without large transients and associated recovery ripple on the output voltage.

This device operates from a single 2.7-V to 5.5-V power supply, drawing a maximum of 2.4 mA of supply current. The fixed gain is 20 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA240PMPWTPSEP ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more