8-pin (DGK) package image

INA823DGKR ACTIVE

Precision (100 µV), low-power (250 µA), wide-supply (2.7 V to 36 V), instrumentation amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA823DGKT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the INA823

  • Input overvoltage protection up to ±60 V
  • Input voltage extends 150 mV below negative supply
  • Low power supply current: 180 µA (typ)
  • Precision performance:
    • Low offset voltage: 20 µV (typ), 100 µV (max)
    • Low input bias current: 8nA (max)
    • Common-mode rejection:
      • 84 dB, G = 1 (min)
      • 104 dB, G = 10 (min)
      • 120 dB, G ≥ 100 (min)
    • Power supply rejection: 100 dB, G = 1 (min)
  • Input voltage noise: 21 nV/√Hz
  • Bandwidth: 1.9 MHz (G = 1), 60 kHz (G = 100)
  • Stable with 1-nF capacitive loads
  • Supply range:
    • Single-supply: 2.7 V to 36 V
    • Dual-supply: ±1.35 V to ±18 V
  • Specified temperature range: –40°C to +125°C
  • Packages: 8-pin SOIC and 8-pin VSSOP

Description for the INA823

The INA823 is an integrated instrumentation amplifier that offers low power consumption and operates over a wide, single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device provides low input offset voltage, low offset voltage drift, low input bias current, and low current noise while remaining cost-effective. Additional circuitry protects the inputs against overvoltage up to ±60 V.

The INA823 is optimized to provide a high common-mode rejection ratio. At G = 1, the common-mode rejection ratio exceeds 84 dB across the full input common-mode range. The INA823 has a wide common-mode voltage range as low as 150-mV below negative supply. The device is designed for low-voltage operation from a 2.7-V single supply, and dual supplies up to ±18 V. The low power and single supply operation enable hand-held, battery-operated systems.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA823DGKT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more