ISO1050DW

OBSOLETE

Isolated 5-V CAN transceiver | DW | 16 | -55 to 105

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
ISO1050DW is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

ISO1050DWR ACTIVE Isolated 5-V CAN transceiver | DW | 16 | -55 to 105 Replacement

Same functionality with different pin-out to the compared device.

ISO1042BDW ACTIVE Isolated CAN transceiver with 70-V bus fault protection & flexible data rate | DW | 16 | -40 to 125
ISO1042DWR ACTIVE Isolated CAN transceiver with 70-V bus fault protection & flexible data rate | DW | 16 | -40 to 125 -
ISO1042DW ACTIVE Isolated CAN transceiver with 70-V bus fault protection & flexible data rate | DW | 16 | -40 to 125
ISO1042BDWR ACTIVE Isolated CAN transceiver with 70-V bus fault protection & flexible data rate | DW | 16 | -40 to 125 5-kVrms isolated CAN transceiver with data rate up to 5-Mbps CAN FD, higher working voltage, better EMC protection and smaller package option (5.85mm x 7.85mm).

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO1050DWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More ISO1050 information

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -55 to 105
Package qty | Carrier 40 | TUBE

Features for the ISO1050

  • Meets the requirements of ISO11898-2
  • 5000-V RMS isolation (ISO1050DW)
  • 2500-V RMS isolation (ISO1050DUB)
  • Fail-safe outputs
  • Low loop delay: 150 ns (typical), 210 ns (maximum)
  • 50-kV/µs typical transient immunity
  • Bus-fault protection of –27 V to 40 V
  • Driver (TXD) dominant time-out function
  • I/O voltage range supports 3.3 V and 5 V microprocessors
  • Safety-related certifications
    • VDE approval per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 approved
    • CSA approved for IEC 61010-1, IEC 60601-1

    • TUV Reinforced Insulation Approval for EN/UL/CSA 62368-1 (ISO1050DW-Only)
    • CQC reinforced insulation per GB4943.1 (ISO1050DW-only)
    • Typical 25-year life at rated working voltage (see application report SLLA197 and Life Expectancy vs Working Voltage)

Description for the ISO1050

The ISO1050 is a galvanically isolated CAN transceiver that meets the specifications of the ISO11898-2 standard. The device has the logic input and output buffers separated by a silicon oxide (SiO 2) insulation barrier that provides galvanic isolation of up to 5000 V RMS for ISO1050DW and 2500 V RMS for ISO1050DUB. Used in conjunction with isolated power supplies, the device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

As a CAN transceiver, the device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The device is designed for operation in especially harsh environments, and it features cross-wire, overvoltage and loss of ground protection from –27 V to 40 V and overtemperature shutdown, as well as –12V to 12V common-mode range.

The ISO1050 is characterized for operation over the ambient temperature range of –55°C to 105°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO1050DWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more