XISO1228DFBR ACTIVE

Eight-channel isolated 24-V to 36-V digital input receiver with current limiting and LED indication

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DFB) | 38
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the ISO1228

  • Configurable IEC 61131-2 eight Type 1/3 or four Type 2 Isolated Digital Inputs
  • Low Power and Heat Dissipation
    • Selectable input current limit
    • Fieldside LED drivers using input current
  • Configurable sinking or sourcing type inputs
  • Wire-break detection in sink mode
  • Integrated field-side power loss detection
  • Programmable Glitch Filters
  • Built in CRC check across barrier
  • Serial SPI and Parallel output options
    • Supports SPI daisy chaining
    • Supports SPI burst mode
  • Integrated IEC ESD and Surge Protection
  • High CMTI(Typ): 75kV/µs
  • VCC1 Logic supply voltage range: 1.71V to 5.5V
  • AVCC field supply voltage range (sink mode): 8.5V to 36V
  • AVCC field supply voltage range (source mode): 13V to 36V
  • Ambient temperature range: –40°C to 125°C
  • Small Footprint 38-SSOP Package
  • Safety-related certifications:
    • 4242-VPK VIOTM and 637-VPK VIORM per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3000-VRMS Isolation for 1 Minute per UL 1577
    • IEC 62368-1, IEC 61010-1 Certifications
    • All Certifications Planned

Description for the ISO1228

The ISO1228 is an eight-channel isolated 24V digital input receiver, configurable to IEC 61131-2 Type 1, and 3 characteristics or four-channel Type 2 characteristics. The ISO1228 includes resistor-programmable accurate current limit and field side input-current-powered LED indication to reduce system power dissipation and reduce board temperatures. ISO1228 can be configured for either sourcing or sinking type digital inputs with minimal hardware change. Both serial SPI and parallel output modes are available. Wire-break detection, fieldside supply monitoring and built-in CRC across barriers help improve system reliability. In-built glitch filters and integrated IEC-ESD and surge protection help to achieve a robust design.

The ISO1228 operates over the logic supply range of 1.71V to 5.5V, supporting 1.8V, 2.5-V, 3.3V, and 5V controllers. Field side output voltage range supported is 8.5V to 36V in sink mode and 13V to 36V in source mode.ISO1228 supports up to 1.5Mbps data rates passing a minimum pulse width of 667ns for high-speed operation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more