ISO6520FREUR

ACTIVE

Ultra-small, galvanic 2-channel, 2/0, digital isolator with 50Mbps and 1.8V logic support | REU | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: ISO6520FREUR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (REU) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the ISO6520

  • Dual channel, CMOS output functional isolators
  • 50Mbps data rate
  • Robust SiO2 isolation barrier with ±150kV/µs typical CMTI
  • Functional Isolation (8-REU):
    • 450VRMS, 637VDC working voltage
    • 2000VRMS, 2828VDC transient voltage (60s)
  • Functional Isolation (8-D):
    • 450VRMS, 637VDC working voltage
    • 2000VRMS, 2828VDC transient voltage (60s)
  • Available in a compact 8-REU package with >2.2mm creepage
  • Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
  • 1.71V to 5.5V level translation
  • Default output High (ISO652x) and Low (ISO652xF) Options
  • Wide temperature range: –40°C to 125°C
  • 1.8mA per channel typical at 1Mbps at 3.3V
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-Level ESD, EFT, and surge immunity
    • Ultra-low emissions
  • Leadless-DFN (8-REU) package and Narrow-SOIC (8-D) package options

Description for the ISO6520

The ISO652x devices are high-performance, dual-channel functional isolators designed for cost sensitive, space constrained applications that require isolation for non-safety applications. The isolation barrier supports a working voltage of 450VRMS / 637VDC and transient over voltages of 2000VRMS / 2828VDC.

The devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TI’s double capacitive silicon dioxide (SiO2) insulation barrier. ISO6520 has two isolation channels with both channels in the same direction. ISO6521 has two isolation channels with one channel in each direction. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.

These devices help prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry. Through chip design and layout techniques, the electromagnetic compatibility of the devices have been significantly enhanced to ease system-level ESD and emissions compliance.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more