ISO6540DBQR

ACTIVE

Ultra-small, galvanic 4-channel, 4/0, digital isolator with 50Mbps and 1.8V logic support | DBQ | 16 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the ISO6540

  • Up to 50Mbps data rate
  • Robust SiO2 isolation barrier
  • Functional Isolation (DBQ-16):
    • 400VRMS, 566VDC working voltage
    • 707VRMS, 1000VDC transient voltage (60s)
  • Wide temperature range: –40°C to 125°C
  • ±150kV/µs typical CMTI
  • Supply range: 1.71V to 5.5V
  • Default output high (ISO654x) and low (ISO654xF) options
  • 1.5mA per channel typical at 1Mbps and 3.3V (ISO6540)
  • Low propagation delay: 11ns typical at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • SSOP (DBQ-16) Package

Description for the ISO6540

The ISO654x devices are general purpose functional isolators for cost sensitive, space constrained applications that require isolation for non-safety applications. The isolation barrier supports a working voltage of 400VRMS / 566VDC and transient over voltages of 707VRMS / 1000VDC .

The ISO654x devices provide high EMC performance while isolating CMOS or LVCMOS digital I/Os. ISO654x uses SiO2 as the isolation barrier. Each isolation channel has a logic input and output buffer separated by the insulation barrier. These devices come with enable pins that can be used to put the respective outputs in high impedance.

The ISO6540 and ISO6540F devices have all channels in the forward direction. The ISO6541 and ISO6541F devices have one reverse-direction channel. The ISO6542 and ISO6542F devices have two reverse-direction channels.

In the event of input power or signal loss, the default output is high for devices without the suffix F and low for devices with the suffix F. See Device Functional Modes for further details.

These devices help prevent noise currents on GPIOs or data buses such as SPI, UART RS-485, RS-232, and CAN from causing data corruption or damaging sensitive circuitry. Through chip design and layout techniques, the electromagnetic compatibility of the devices have been significantly enhanced to ease system-level design.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more