ISO7140CCDBQ

ACTIVE

4-channel, 4/0, digital isolator | DBQ | 16 | -40 to 125

Same as: ISO7140CCDBQ.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7140CCDBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the ISO7140CC

  • Maximum Signaling Rate: 50 Mbps (With 5-V Supplies)
  • Robust Design With Integrated Noise Filter
  • Default Output Low Option (Suffix F)
  • Low Power Consumption, Typical ICC per Channel
    (With 3.3-V Supplies):
    • ISO7131: 1.5 mA at 1 Mbps,
      2.6 mA at 25 Mbps
    • ISO7140: 1 mA at 1 Mbps,
      2.3 mA at 25 Mbps
    • ISO7141: 1.3 mA at 1 Mbps,
      2.6 mA at 25 Mbps
  • Low Propagation Delay: 23-ns Typical
    (3.3-V Supplies)
  • Wide Temperature Range: –40°C to 125°C
  • 50-kV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation Barrier
  • Operates from 2.7-V, 3.3-V, and 5-V Supply and Logic Levels
  • Small QSOP-16 Package
  • Safety and Regulatory Approvals
    • 2500-VRMS Isolation for 1 minute per UL 1577
    • 4242-VPK Isolation per DIN V VDE V 0884-10 (VDE V
      0884-10):2006-12, 566 VPK Working Voltage
    • CSA Component Acceptance Notice 5A, IEC 60950-1
      and IEC 61010-1 End Equipment Standards
    • CQC Certification per GB 4943.1-2011

Description for the ISO7140CC

ISO7131, ISO7140, and ISO7141 devices provide galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. ISO7131 has three channels with two forward and one reverse-direction channels. ISO7140 and ISO7141 are quad-channel isolators; ISO7140 has four forward channels, ISO7141 has three forward and one reverse-direction channels. These devices are capable of 50-Mbps maximum data rate with 5-V supplies and 40-Mbps maximum data rate with 3.3-V or 2.7-V supplies, with integrated filters on the inputs for noise-prone applications. The suffix F indicates that default output state is low; otherwise, the default output state is high.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from a 2.7-V or 3.3-V supply.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7140CCDBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more