ISO7140CCDBQRG4

ACTIVE

4-channel, 4/0, digital isolator | DBQ | 16 | -40 to 125

ACTIVE Custom reel may be available
Same as: ISO7140CCDBQRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the ISO7140CC

  • Maximum Signaling Rate: 50 Mbps (With 5-V Supplies)
  • Robust Design With Integrated Noise Filter
  • Default Output Low Option (Suffix F)
  • Low Power Consumption, Typical ICC per Channel
    (With 3.3-V Supplies):
    • ISO7131: 1.5 mA at 1 Mbps,
      2.6 mA at 25 Mbps
    • ISO7140: 1 mA at 1 Mbps,
      2.3 mA at 25 Mbps
    • ISO7141: 1.3 mA at 1 Mbps,
      2.6 mA at 25 Mbps
  • Low Propagation Delay: 23-ns Typical
    (3.3-V Supplies)
  • Wide Temperature Range: –40°C to 125°C
  • 50-kV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation Barrier
  • Operates from 2.7-V, 3.3-V, and 5-V Supply and Logic Levels
  • Small QSOP-16 Package
  • Safety and Regulatory Approvals
    • 2500-VRMS Isolation for 1 minute per UL 1577
    • 4242-VPK Isolation per DIN V VDE V 0884-10 (VDE V
      0884-10):2006-12, 566 VPK Working Voltage
    • CSA Component Acceptance Notice 5A, IEC 60950-1
      and IEC 61010-1 End Equipment Standards
    • CQC Certification per GB 4943.1-2011

Description for the ISO7140CC

ISO7131, ISO7140, and ISO7141 devices provide galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. ISO7131 has three channels with two forward and one reverse-direction channels. ISO7140 and ISO7141 are quad-channel isolators; ISO7140 has four forward channels, ISO7141 has three forward and one reverse-direction channels. These devices are capable of 50-Mbps maximum data rate with 5-V supplies and 40-Mbps maximum data rate with 3.3-V or 2.7-V supplies, with integrated filters on the inputs for noise-prone applications. The suffix F indicates that default output state is low; otherwise, the default output state is high.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from a 2.7-V or 3.3-V supply.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more