16-pin (DW) package image

ISO7230MDW ACTIVE

Triple-channel, 3/0, 150-Mbps digital isolator

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7230MDWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the ISO7230M

  • 25 and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew;
      1 ns Maximum
    • Low Pulse-Width Distortion (PWD);
      2 ns Maximum
    • Low Jitter Content; 1 ns Typical at 150 Mbps
  • Typical 25-Year Life at Rated Working Voltage
    (See Application Note SLLA197 and Figure 19)
  • 4-kV ESD Protection
  • Operate With 3.3-V or 5-V Supplies
  • 3.3-V and 5-V Level Translation
  • High Electromagnetic Immunity
    (See Application Note SLLA181)
  • –40°C to 125°C Operating Range
  • Safety and Regulatory Approvals
    • 4000-VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A and
      IEC 60950-1 End Equipment Standard

Description for the ISO7230M

The ISO7230 and ISO7231 are triple-channel digital isolators each with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7230MDWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more