ISO7310C-EVM ISO7310C-EVM: Single-Channel Digital Isolator Evaluation Module top board image

ISO7310C-EVM

Single-channel digital isolator evaluation module

Pricing

Qty Price
+

Features for the ISO7310C-EVM

  • 4242-VPK isolation per DIN EN 60747-5-5
  • 3-kVRMS isolation for 1 minute per UL 1577
  • 25-Mbps signaling rate
  • Integrated noise filter at input
  • > 25 years isolation barrier life

Description for the ISO7310C-EVM

The ISO7310C-EVM evaluation module (EVM) helps you evaluate device performance, supporting the fast development and analysis of isolated systems. This EVM board supports evaluation of any of our single-channel or dual-channel digital isolators in an 8-pin SOIC package.

The ISO7310C digital isolator provides galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. This device has one isolated channel that has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry.

Pricing

Qty Price
+