ISO7420FCCDR

ACTIVE

2-channel, 2/0, digital isolator | D | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: ISO7420FCCDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7420FCCD ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the ISO7420FCC

  • Signaling Rate: 50 Mbps (5-V Supplies)
  • Output is Low in Default Mode
  • Integrated Noise Filter on the Input Pins
  • Low Power Consumption: Typical ICC per Channel
    • 1.8 mA at 1 Mbps, 3.9 mA at 25 Mbps (5-V Supplies)
    • 1.4 mA at 1 Mbps, 2.6 mA at 25 Mbps (3.3-V Supplies)
  • Low Propagation Delay: 20 ns Typical (5-V Supplies)
  • Channel-to-Channel Output Skew: 2 ns Maximum
  • 3.3-V and 5-V Level Translation
  • Wide TA Range Specified: –40°C to 125°C
  • 60-KV/μs Transient Immunity, Typical (5-V Supplies)
  • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • Operates from 2.7-V to 5.5-V Supply Levels
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals
    • 4242 VPK Isolation per DIN V VDE V 0884-10 (VDE V0884-10):2006-12
    • 2.5 KVRMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • GB4943.1-2011 CQC Certification

All trademarks are the property of their respective owners.

Description for the ISO7420FCC

ISO7420FCC provides galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. This device has two isolated channels. Each channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix F indicates low-output option in fail-safe conditions (see ). This device has integrated noise filter for harsh environments where short noise pulses may be present at the device input pins.

ISO7420FCC has TTL input thresholds and operates from 2.7-V to 5.5-V supplies. All inputs are 5-V tolerant when supplied from a 2.7-V or 3.3-V supply.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7420FCCD ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more