ISO7631FMDW

ACTIVE

3-channel, 2/1, digital isolator | DW | 16 | -40 to 125

Same as: ISO7631FMDW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7631FMDWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the ISO7631FM

  • Signaling Rate: 150 Mbps (M-Grade), 25 Mbps
    (C-Grade)
  • Robust Design with Integrated Noise Filter
    (C-Grade)
  • Low Power Consumption, Typical ICC per Channel
    (3.3-V Supplies):
    • ISO7631FM: 2 mA at 10 Mbps
    • ISO7631FC: 1.5 mA at 10 Mbps
    • ISO7641FC: 1.3 mA at 10 Mbps
  • Extremely-Low ICC_disable (C-Grade)
  • Low Propagation Delay: 7 ns Typical (M-Grade)
  • Output Defaults to Low-State in Fail-Safe Mode
  • Wide Temperature Range: –40°C to 125°C
  • 50 KV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation Barrier
  • Operates From 2.7-V (M-Grade), 3.3-V and 5-V
    Supply and Logic Levels
  • 2.7-V (M-Grade), 3.3-V and 5-V Level Translation
  • Wide Body SOIC-16 Package
  • Safety and Regulatory Approvals
    • 2500 VRMS Isolation for 1 Minute per UL 1577
    • 4242 VPK Basic Insulation per DIN V VDE V
      0884-10 and DIN EN 61010-1
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
    • TUV 3000 VRMS Reinforced Insulation
      according to EN/UL/CSA 60950-1 and
      EN/UL/CSA 61010-1

Description for the ISO7631FM

The ISO7631F and ISO7641F devices provide galvanic isolation up to 4242 VPK per VDE. The ISO7631F device has three channels, two of which operate in the forward direction and one which operates in the reverse direction. The ISO7641F device has 4 channels, three of which operate in the forward direction and one of which operates in the reverse direction. Suffix F indicates that output defaults to low-state in fail-safe conditions (see ). M-Grade devices are high-speed isolators capable of up to150-Mbps data rates with fast propagation delays, whereas C-Grade devices are capable of up to 25-Mbps data rates with low power consumption and integrated filters for noise-prone applications. C-Grade devices are recommended for lower-speed applications where input noise pulses of less than 6 ns duration must be suppressed, or when low-power consumption is critical.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V (M-Grade), 3.3-V and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V or 2.7-V supplies.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7631FMDWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more