ISO7640FMDW

ACTIVE

4-channel, 4/0, digital isolator | DW | 16 | -40 to 125

Same as: ISO7640FMDW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7640FMDWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the ISO7640FM

  • Signaling Rate: 150 Mbps
  • Low Power Consumption, Typical ICC per Channel
    (3.3-V Supplies):
    • ISO7640FM: 2 mA at 25 Mbps
    • ISO7641FM: 2.4 mA at 25 Mbps
  • Low Propagation Delay: 7-ns Typical
  • Output Defaults to Low-State in Fail-
    Safe Mode
  • Wide Temperature Range: –40°C to 125°C
  • 50-KV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation
    Barrier
  • Operates From 2.7-V, 3.3-V, and 5-V Supply and
    Logic Levels
  • Wide Body SOIC-16 Package
  • Safety and Regulatory Approvals
    • 6000 VPK / 4243 VRMS for 1 Minute per UL
      1577
    • VDE 6000 VPK Transient Overvoltage, 1414
      VPK Working Voltage
      per DIN V VDE V 0884-10 (VDE V 0884-
      10):2006-12
    • CSA Component Acceptance Notice 5A, IEC
      60950-1, IEC 61010-1, and IEC 60601-1 End
      Equipment Standards
    • TUV 5 KVRMS Reinforced Insulation per
      EN/UL/CSA 60950-1 and EN/UL/CSA 61010-1
    • CQC Reinforced Insulation per GB4943.1-
      2011

Description for the ISO7640FM

ISO7640FM and ISO7641FM provide galvanic isolation up to 6 KVPK for 1 minute per UL and VDE. These devices are also certified up to 5-KVRMS Reinforced isolation at a working voltage of 400 VRMS per end equipment standards EN/UL/CSA 60950-1 and 61010-1. ISO7640F and ISO7641F are quad-channel isolators; ISO7640F has four forward and ISO7641F has three forward and one reverse-direction channels. Suffix F indicates that output defaults to Low-state in fail-safe conditions. M-Grade devices are high-speed isolators capable of 150-Mbps data rate with fast propagation delays.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V or 2.7-V supplies.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO7640FMDWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more