ISO7640FMDWG4

ACTIVE

4-channel, 4/0, digital isolator | DW | 16 | -40 to 125

Same as: ISO7640FMDWG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the ISO7640FM

  • Signaling Rate: 150 Mbps
  • Low Power Consumption, Typical ICC per Channel
    (3.3-V Supplies):
    • ISO7640FM: 2 mA at 25 Mbps
    • ISO7641FM: 2.4 mA at 25 Mbps
  • Low Propagation Delay: 7-ns Typical
  • Output Defaults to Low-State in Fail-
    Safe Mode
  • Wide Temperature Range: –40°C to 125°C
  • 50-KV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation
    Barrier
  • Operates From 2.7-V, 3.3-V, and 5-V Supply and
    Logic Levels
  • Wide Body SOIC-16 Package
  • Safety and Regulatory Approvals
    • 6000 VPK / 4243 VRMS for 1 Minute per UL
      1577
    • VDE 6000 VPK Transient Overvoltage, 1414
      VPK Working Voltage
      per DIN V VDE V 0884-10 (VDE V 0884-
      10):2006-12
    • CSA Component Acceptance Notice 5A, IEC
      60950-1, IEC 61010-1, and IEC 60601-1 End
      Equipment Standards
    • TUV 5 KVRMS Reinforced Insulation per
      EN/UL/CSA 60950-1 and EN/UL/CSA 61010-1
    • CQC Reinforced Insulation per GB4943.1-
      2011

Description for the ISO7640FM

ISO7640FM and ISO7641FM provide galvanic isolation up to 6 KVPK for 1 minute per UL and VDE. These devices are also certified up to 5-KVRMS Reinforced isolation at a working voltage of 400 VRMS per end equipment standards EN/UL/CSA 60950-1 and 61010-1. ISO7640F and ISO7641F are quad-channel isolators; ISO7640F has four forward and ISO7641F has three forward and one reverse-direction channels. Suffix F indicates that output defaults to Low-state in fail-safe conditions. M-Grade devices are high-speed isolators capable of 150-Mbps data rate with fast propagation delays.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V or 2.7-V supplies.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more