ISOTMP35RDFPR

ACTIVE

±2.0°C 5kVRMS reinforced isolated temperature sensor with analog output | DFP | 12 | -40 to 150

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DFP) | 12
Operating temperature range (°C) -40 to 150
Package qty | Carrier 2,000 | LARGE T&R

Features for the ISOTMP35R

  • Robust integrated isolation:
    • Withstand isolation voltage: 5kVRMS
    • Isolation working voltage: 1.06kVRMS
    • Isolation barrier lifetime: > 15 years
    • Basic isolation option available

  • Temperature sensor accuracy:
    • ±0.5°C typical at 25°C
    • ±2.0°C maximum from 0°C to 70°C
    • ±3.0°C maximum from –40°C to 150°C
  • Wide supply range: 3.1V to 34V

  • Analog Output:
    • 10mV/°C positive slope
    • 500mV offset at 0°C
    • Output voltage range: 100mV to 2.0V
  • Fast thermal response: < 4s
  • High CMTI: 65kV/µs
  • Low power consumption: 45µA (typical)
  • DFP (SSOP-12) package

  • Safety-related certifications:
    • 5kVRMS isolation for 1 minute per UL 1577

Description for the ISOTMP35R

The ISOTMP35R is the industry’s first reinforced isolated temperature sensor IC, combining an integrated isolation barrier, up to 5kVRMS withstand voltage, with an analog temperature sensor featuring a 10mV/°C slope from –40°C to 150°C. This integration enables the sensor to be co-located with high-voltage heat sources such as power MOSFETs, IGBTs, and busbars eliminating the need for external isolation amplifiers or isolated data converters. The direct contact with the high-voltage heat source also provides greater accuracy and faster thermal response compared with approaches where the sensor is placed further away to meet isolation requirements.

Operating from a wide supply range of 3.1V to 34V, the ISOTMP35R enables flexible integration in systems where a regulated low-voltage rail is not available on the high-voltage domain.

The output voltage of the ISOTMP35R ranges from 100mV to 2.0V for a –40°C to 150°C temperature range. The ISOTMP35R does not require any external calibration or trimming to provide a worst-case accuracy of ±0.5°C at room temperature and ±3.0°C over the full –40°C to 150°C temperature range. The linear output, 500mV offset, and factory calibration of the ISOTMP35R simplify the circuitry requirements in a single supply environment where reading negative temperatures is necessary.

The integrated isolation barrier satisfies UL 1577 requirements. The surface mount package (12-pin SSOP) provides excellent heat flow from the heat source to the embedded thermal sensor, minimizing thermal mass and providing more accurate heat-source measurement. This reduces the need for time-consuming thermal modeling and improves system design margin by reducing mechanical variations due to manufacturing and assembly.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more