ISOW7721DFMR

ACTIVE

Reinforced, 2-channel, 1/1, digital isolator with integrated power | DFM | 20 | -40 to 125

ACTIVE Custom reel may be available
Same as: ISOW7721DFMR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DFM) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 850 | LARGE T&R

Features for the ISOW7721

  • 100Mbps data rate
  • Integrated DC-DC converter with low-emissions, low-noise
    • Emissions optimized to meet CISPR 32 and EN 55032 Class B with >5dB margin on 2 layer board
    • Low frequency power converter at 25MHz enabling low noise performance
    • Low output ripple: 24mV
  • High efficiency output power
    • Efficiency at max load: 46%
    • Up to 0.55W output power
    • VISOOUT accuracy of ± 5%
    • 5V to 5V: Max available load current = 110mA
    • 5V to 3.3V: Max available load current = 140mA
    • 3.3V to 3.3V: Max available load current = 60mA
  • Support for multi-ISOW7721 chain to increase system power output to > 1W and > 200mA
  • Independent power supply for channel isolator & power converter
    • Logic supply (VIO): 1.71V to 5.5V
    • Power converter supply (VDD): 3V to 5.5V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • High CMTI: 100kV/µs (typical)
  • Safety Related Certifications:
    • VDE reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications
  • Extended temperature range: –40°C to +125°C
  • 20-pin wide body SOIC package

Description for the ISOW7721

The ISOW7721 device is a galvanically-isolated dual-channel digital isolator with an integrated high-efficiency power converter with low emissions. The integrated DC-DC converter provides up to 550mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolation designs. If additional power is needed, the ISOW7721 supports multi-device chaining, increasing the integrated power output to > 1W using two devices in a system.

The high-efficiency of the power converter allows for operation at a wide operating ambient temperature range of –40°C to +125°C. This device provides improved emissions performance, allowing for simplified board design and has provisions for ferrite beads to further attenuate emissions. The ISOW7721 has been designed with enhanced protection features in mind, including soft-start to limit inrush current, over-voltage and under-voltage lock out, overload and short-circuit protection, and thermal shutdown.

The ISOW7721 provide high electromagnetic immunity while isolating CMOS or LVCMOS digital I/Os. The signal-isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier, whereas, power isolation uses on-chip transformers separated by thin film polymer as insulating material. The ISOW7721 has 1 forward channel and 1 reverse channel. If the input signal is lost, the default output is high for the ISOW7721 device without the F suffix and low for the ISOW7721F with the F suffix. The ISOW7721 can operate from a single supply voltage of 3V to 5.5V by connecting VIO and VDD together on a PCB. If lower logic levels are required, these devices support 1.71V to 5.5V logic supply (VIO) that can be independent from the power converter supply (VDD) of 3V to 5.5V. VISOIN and VISOOUT need to be connected on board with either a ferrite bead or fed through a LDO.

These devices help prevent noise currents on data buses, such as UART, RS-485, RS-232, and CAN, or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through remarkable chip design and layout techniques, electromagnetic compatibility of the device has been significantly enhanced to ease system-level ESD, EFT, surge and emissions compliance. The device is available in a 20-pin SOIC wide-body (SOIC-WB) DFM package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more