ISOW7821FDWER

ACTIVE

High voltage, 2-channel, 1/1, reinforced digital isolator with integrated power | DWE | 16 | -40 to 125

ACTIVE Custom reel may be available
Same as: ISOW7821FDWER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISOW7821FDWE ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SO-MOD (DWE) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the ISOW7821

  • Integrated High-Efficiency DC-DC Converter With On-Chip Transformer
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1 kVRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kVPK surge capability
    • ±100 kV/µs minimum CMTI
  • 3-V to 5.5-V Wide Input Supply Range
  • Regulated 5-V or 3.3-V Output
  • Up to 0.65-W Output Power
  • 5 V to 5 V; 5 V to 3.3 V: Available Load Current ≥ 130 mA
  • 3.3 V to 3.3 V: Available Load Current ≥ 75 mA
  • Soft-Start to Limit Inrush Current
  • Overload and Short-Circuit Protection
  • Thermal Shutdown
  • Default Output: High and Low Options
  • Low Propagation Delay: 13 ns Typ (5-V Supply)
  • Robust Electromagnetic Compatibility (EMC)
    • System-Level ESD, EFT, and Surge Immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low Emissions
  • 16-pin Wide SOIC Package
  • Extended Temperature Range: –40°C to +125°C
  • Safety-Related Certifications:
    • 7071-VPK Reinforced Isolation per DIN VDE V 0884-11:2017-01
    • 5000-VRMS Isolation for 1 Minute per UL 1577
    • CSA Certification per IEC 60950-1, IEC 62368-1, and IEC 60601-1 End Equipment Standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification According to EN 60950-1, EN62368-1 and EN 61010-1

Description for the ISOW7821

The ISOW7821 device is a high-performance, dual-channel reinforced digital isolators with an integrated high-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can be configured for various input and output voltage configurations. Therefore this device eliminates the need for a separate isolated power supply in space-constrained isolated designs.

The ISOW7821 device provides high electromagnetic immunity and low emissions while isolating CMOS or LVCMOS digital I/Os. The signal-isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier, whereas, power isolation uses on-chip transformers separated by thin film polymer as insulating material. Various configurations of forward and reverse channels are available. If the input signal is lost, the default output is high for the ISOW7821 device and low for the device with the F suffix (see the Device Features).

These devices help prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISOW7821 device has been significantly enhanced to ease system-level ESD, EFT, surge and emissions compliance. The high-efficiency of the power converter allows operation at a higher ambient temperature. The ISOW7821 device is available in a 16-pin SOIC wide-body (SOIC-WB) DWE package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISOW7821FDWE ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more