JFE2140DR

ACTIVE

Dual, ultra-low noise, low-gate-current audio N-channel JFET | D | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: JFE2140DR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the JFE2140

  • Ultra-low noise:
    • Voltage noise:
      • 0.9 nV/√ Hz at 1 kHz, I DS = 5 mA
      • 1.1 nV/√ Hz at 1 kHz, I DS = 2 mA
    • Current noise: 1.6 fA/√ Hz at 1 kHz
  • Low V GS mismatch: 4 mV (max)
  • Low gate current: 10 pA (max)
  • Low input capacitance: 13 pF at V DS = 5 V

  • High gate-to-drain and gate-to-source breakdown voltage: –40 V

  • High transconductance: 30 mS

  • Packages: SOIC, 2-mm × 2-mm WSON

Description for the JFE2140

The JFE2140 is a Burr-Brown™ Audio, matched-pair discrete JFET built using Texas Instruments’ modern, high-performance, analog bipolar process. The JFE2140 features performance not previously available in older discrete JFET technologies. The JFE2140 offers excellent noise performance across all current ranges, where the quiescent current can be set by the user from 50 µA to 20 mA. When biased at 5 mA, the device yields 0.9 nV/√ Hz of input-referred noise, giving ultra-low noise performance with extremely high input impedance (> 1 TΩ). In addition, the matching between JFETs is tested to ±4 mV, providing low offset and high CMRR performance for differential pair configurations. The JFE2140 also features integrated diodes connected to separate clamp nodes to provide protection without the addition of high leakage, nonlinear external diodes.

The JFE2140 can withstand a high drain-to-source voltage of 40‑V, as well as gate-to-source and gate-to-drain voltages down to –40 V. The temperature range is specified from –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more