LAUNCHXL-CC13-90EU SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit angled board image

LAUNCHXL-CC13-90EU

SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit

Pricing

Qty Price
+

Features for the LAUNCHXL-CC13-90

  • LaunchPad with Sub-1GHz radio and RF Front End for wireless applications with integrated PCB trace antenna and SMA connector
  • Access all I/O signals with the BoosterPack connectors
  • Broad band antenna supports both 868 MHz ISM band for Europe and 915 MHz ISM band for US with a single board
  • On-Board emulator gets you started wih instant code development in CCS Cloud
  • Can be used with both LaunchPad kit and SmartRF™ Studio applications
  • Compatible with LCD BoosterPack

Description for the LAUNCHXL-CC13-90

The SimpleLink™ Sub-1 GHz CC1310-1190 wireless microcontroller (MCU) LaunchPad™ development kit features CC1310 Sub-1 GHz wireless MCU combined with the CC1190 high-performance RF Front End, offering long-range low power connectivity with up to +27dBm output power.

The CC1310 device is a wireless MCU targeting low-power, long-range wireless applications. The CC1310 wireless MCU contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode.

The CC1190 is a cost-effective and high-performance RF Front End for low-power and low-voltage wireless applications at 850 - 950 MHz, acting as a range extender for the sub-1 GHz low-power RF transceivers, transmitters, and wireless MCU devices from Texas Instruments. CC1190 integrates a power amplifier (PA), a low-noise amplifier (LNA), switches, and RF matching for the design of a high-performance wireless systems. It enhances the  link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity.

Ready to take your application development to the next level? The CC1310-1190 LaunchPad is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. Save time and production cost by quickly prototyping your system with the LaunchPad kit’s I/O connectors that allow for quick interfacing to a variety of evaluation modules (EVMs) and BoosterPack™ plug-in modules. Develop your Internet of Things (IoT) software application on the CC1310-1190 LaunchPad kit using the SimpleLink CC13x0 software development kit (SDK) featuring: the TI 15.4 stack, RF driver, power management driver and multiple peripheral drivers. The SDK also includes several “getting started” software examples to kickstart your development. All software examples included in the SimpleLink CC13x0 SDK support the CC1310-1190 LaunchPad kit, making writing your application easy. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.

The SimpleLink CC1310-1190 LaunchPad kit is not supported in the Energia ecosystem.

More information about the LaunchPad kit ecosystem, as well as supported BoosterPack plug-in modules, can be found at the TI LaunchPad website.

Pricing

Qty Price
+