LM117HV Extended Temperature 1.5A Adjustable Output Voltage Regulator / LDO | TI.com

LM117HV (ACTIVE)

Extended Temperature 1.5A Adjustable Output Voltage Regulator / LDO

 

Description

The LMx17HV is an adjustable 3-terminal positive voltage regulator capable of supplying 1.5 A or more currents over a 1.25-V to 57-V output voltage range. It requires only two external resistors to set the output voltage. The LMx17HV is packaged in standard transistor packages that are easily mounted and handled.

The LMx17HV offers overload protection like current limit, thermal overload protection and safe area protection, which make the device blowout proof. The overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios which are difficult to achieve with standard 3-terminal regulators.

Since the regulator is floating and sees only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded, or in other words, do not short the output to ground.

By connecting a fixed resistor between the adjustment and output, the LMx17HV can also be used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

Features

  • Up to 60 V Input to Output Differential
  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.1% (Typical)
  • 80-dB Ripple Rejection (Typical)
  • Internal Short-Circuit Current Limiting Protection
  • Thermal Overload Protection
  • –55 to 150°C Operating Temperature Range
    (LM117HV)
  • 0 to 125°C Operating Temperature Range
    (LM317HV)

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM117HV Order now Adjustable Output     1.5     60     4.2     57     1.25     TO | 3    
   
1     -55 to 125     35     1710     14.26 | 1ku     Catalog    
   
40     2     1500     0.05     3TO: 92 mm2: 9.14 x 10.03 (TO | 3)    
LM317HV Order now Adjustable Output     1.5     60     4.2     57     1.25     TO-220 | 3    
   
1     0 to 125     23     1710     0.95 | 1ku     Catalog    
   
40     5     2250     0.05     See datasheet (TO-220)