16-pin (NAC) package image

LM117HVGWRLQMLV ACTIVE

Radiation-hardened QMLV, 4.2-V to 60-V input, 500-mA adjustable output linear regulator

ACTIVE barcode LOT/DATE Lot and date code selection may be available
Same as: 5962R0722962VZA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962R0722962VZA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 42 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (NAC) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 42 | JEDEC TRAY (5+1)

Features for the LM117HVQML-SP

  • Radiation hardness assured (RHA) up to a total ionizing dose (TID) of 100 krad(Si)
    • High dose rate (HDR) option at 50–300 rad(Si)/s
    • Low dose rate (LDR) option at 10 mrad(Si)/s
  • Specified 0.5-A output current
  • Adjustable output down to 1.2 V
  • Current limit constant with temperature
  • Output is short-circuit protected

Description for the LM117HVQML-SP

The LM117HVQML-SP adjustable 3-terminal positive voltage linear regulator is capable of supplying 0.5A over a 1.2-V to 57-V output range. It is simple to use and requires only two external resistors to set the output voltage.

The regulator is "floating" and sees only the input-to-output differential voltage, thus enabling supplies of several hundred volts to be regulated as long as the maximum input-to-output differential is not exceeded.

The flight-proven LM117HVQML-SP offers full overload protection such as current limit, thermal overload protection, and safe area protection. It is exceptionally versatile and can also be used as an adjustable switching regulator, a programmable output regulator, a precision current regulator, and more.

For lower voltage applications, the LM117QML-SP is a pin-to-pin drop-in replacement suitable for up to 41.25 V. For the negative complement, see the LM137QML-SP datasheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962R0722962VZA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 42 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more